Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von TXH0137D-Q1
- This information is only for the automotive device
- Wide voltage-level translation range:
- 1.5 V ↔ 30 V up and down translation or level shifting
- High drive strength (up to 100 mA IOLper channel)
- High-voltage tolerant I/O (up to 30 V)
- Low power consumption:
- 30 µA ICC maximum
- 10 nA I/O leakage
- Overshoot protection with output clamp diode
- Inputs with integrated static pull-down and series resistors allowing for slow, floating or noisy inputs
- Inputs are TTL compatible
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
Beschreibung von TXH0137D-Q1
The TXH0137D-Q1 is a 7-bit, single supply inverting fixed direction voltage level translation device. This device has open-drain outputs that support voltages up to 30 V and currents up to 100 mA per channel. These outputs can be used in parallel for even higher current capabilities. Due to these very high currents, the outputs are more susceptible to large overshoots caused by the load reactance. To combat this, the outputs are equipped with overshoot-protection diodes that clamp.