DLP5534-Q1
- Qualified for automotive applications
- –40°C to 105°C operating temperature range for DMD array
- Supports 405-nm illumination sources
- The DLP5534-Q1 automotive chipset includes:
- DLP5534-Q1 DMD
- DLPC230-Q1 DMD controller
- TPS99000-Q1 system management and illumination controller
- 0.55-inch diagonal micromirror array
- 7.6-µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Bottom illumination for optimal efficiency and optical engine size
- Supports 1152 × 576 input resolution
- Compatible with LED or laser illumination
- 600-MHz sub-LVDS DMD interface for low power and emission
- 10-kHz DMD refresh rate over temperature extremes
- Built-in self test of DMD memory cells
The DLP5534-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99000-Q1 system management and illumination controller, provides the capability to achieve a high performance transparent window display projector. The chipset can be coupled with 405-nm illumination sources (e.g. LEDs or lasers) in an optical projection system to project onto windows embedded with emissive phosphor films. When these transparent emissive films are excited with 405-nm light from a DLP5534-Q1 projector, the window becomes a display emitting light in the visible spectrum. The DLP5534-Q1 has more than 3 times the optical throughput of the preceding DLP3034-Q1 automotive DMD enabling brighter and larger displays. In addition, this chipset enables high power optical systems with a wide dynamic range and fast switching speeds that do not vary with temperature.
![](/product-folders/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP5534-Q1 0.55-Inch 1.3-Megapixel 405-nm DMD for Automotive Display datasheet (Rev. A) | PDF | HTML | 22 Nov 2019 |
EVM User's guide | DLP5534PROJQ1EVM Evaluation Module User's Guide | 20 Nov 2019 | ||
EVM User's guide | DLP5534Q1EVM Evaluation Module User's Guide | 20 Nov 2019 | ||
Technical article | How semiconductor technologies are changing automotive lighting roadmaps | PDF | HTML | 24 Oct 2019 | |
Technical article | Creating vehicle-to-pedestrian communication using transparent window displays | PDF | HTML | 01 Aug 2019 | |
Application note | DLP® Series-450 DMD and System Mounting Concepts | 18 Jun 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP5534Q1EVM — DLP5534-Q1 electronics evaluation module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP5534PROJQ1EVM — DLP5534-Q1 405nm projector evaluation module
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR072 — Series 450A DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Exterior lighting & projection products
Display products
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S450 (FYK) | 149 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.