A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
DRV8210P ACTIVE 12-V, 1-A H-bridge motor driver, PWM control with low power sleep mode P2P with DRV8837C, lower sleep current, wider operating voltage

Product details

Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.2 RDS(ON) (HS + LS) (mΩ) 1000 Sleep current (µA) 0.03 Control mode PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.2 RDS(ON) (HS + LS) (mΩ) 1000 Sleep current (µA) 0.03 Control mode PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSG) 8 4 mm² 2 x 2
  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 1 Ω
  • 1-A Maximum Drive Current
  • 0- to 11-V Operating Supply-Voltage Range
  • Standard PWM Interface (IN1/IN2)
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8 WSON (With Thermal Pad)
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

All trademarks are the property of their respective owners.

  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 1 Ω
  • 1-A Maximum Drive Current
  • 0- to 11-V Operating Supply-Voltage Range
  • Standard PWM Interface (IN1/IN2)
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8 WSON (With Thermal Pad)
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

All trademarks are the property of their respective owners.

The DRV8837C device provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one DC motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV8837C device can supply up to 1 A of output current. The device operates on a motor power supply voltage from 0 to 11 V, and control logic can operate on 1.8-V to 5-V rails.

The DRV8837C device has a PWM (IN/IN) input interface.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and overtemperature.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8837C device provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one DC motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV8837C device can supply up to 1 A of output current. The device operates on a motor power supply voltage from 0 to 11 V, and control logic can operate on 1.8-V to 5-V rails.

The DRV8837C device has a PWM (IN/IN) input interface.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and overtemperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8210 ACTIVE 12-V, 1.76-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction
DRV8212 ACTIVE 12-V, 4-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for higher current applications, lower sleep c
DRV8212P ACTIVE 12-V, 3-A H-bridge motor driver, PWM control with low power sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction
DRV8220 ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode 18V, multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet DRV8837C 1-A Low-Voltage H-Bridge Driver datasheet (Rev. A) PDF | HTML 29 Jul 2016
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Technical article Detect. Sense. Control: Simplify building automation designs with MSP430™ MCUs PDF | HTML 23 Aug 2021
Technical article Overcoming design challenges for brushed-DC motors in smart sanitation systems PDF | HTML 01 Jul 2020
White paper Extending Battery Life in Smart E-Locks (Rev. A) 04 Jun 2020
Technical article Automating smart home blinds, shades and shutters with motor drivers PDF | HTML 02 Jan 2020
Technical article Automating smart home systems with motor drivers PDF | HTML 24 Oct 2019
Technical article Using smart relay drivers for smart meters, part 2 PDF | HTML 10 Dec 2018
White paper Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment 10 Aug 2018
EVM User's guide DRV8837C Evaluation Module User's Guide 01 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8837CEVM — 1-A Low-Voltage H-Bridge Evaluation Module

The DRV8837CEVM evaluation module (EVM) is a 3.3 V to 11 V, 1 A, brushed DC motor drive and control system based on the DRV8837C integrated brushed motor driver, compact MSP430G2131 microcontroller, and LP2985 Low-Dropout Regulator. The EVM allows for simple evaluation of the DRV8837C with a wide (...)
User guide: PDF
Not available on TI.com
Reference designs

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01586 — IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision

This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01165 — IR Filter Analog Controller Reference Design

Reference design TIDA-01165 is an analog controller for IR Filters.  This design highlights the DRV8837C motor driver used to open and close an Infrared Filter when the module is exposed to high intensity sunlight.  The simplified layout is suited to cost-conscious applications while (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00115 — Low Voltage Brushed Motor System

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos