Features for the J721EXCPXEVM
- UFS flash memory, 32GByte, 2Lane, Gear3
- USB3.1 type C interface, support DFP, DRP, UFP modes
- Display port, up to 4K resolution with MST support
- 2x PCIe card slot, 1x PCIe M.2 slot (M‐Key), all Gen3
Description for the J721EXCPXEVM
The J721EXCP01EVM common processor board for Jacinto™ 7 processors lets you evaluate vision analytics and networking applications in automotive and industrial markets. The common processor board is compatible with all Jacinto 7 processors system-on-modules (sold separately or as a bundle) and includes basic connectivity to Input/Output, JTAG and various expansion cards.
This multi-part evaluation platform is designed to lower overall evaluation cost, speed up development and reduce time-to-market.
The EVM is supported by Processor SDK-Vision, which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show you how to take advantage of the powerful, heterogeneous architecture of Jacinto 7 processors.