EV2400 USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module angled board image

EV2400

Módulo de evaluación de placa de interfaz de PC basada en USB para indicador de combustible (gas) de

Precios

Cant. Precio
+

Características para EV2400

  • Fully powered from the USB port
  • Optional 5-V port for powering high power voltage drivers (future upgrade)
  • Complete interface between the USB and SMBus, I2C (8/16) interfaces
  • Expansion port for future upgrades

Descripción de EV2400

The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to interpret the gas gauge data to complete the evaluation system.

Precios

Cant. Precio
+