Información de empaque
Encapsulado | Pines WSON (DRV) | 6 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R |
Características para TLV767
- VIN: 2.5 V to 16 V
- VOUT:
- 0.8 V to 14.6 V (adjustable)
- 0.8 V to 6.6 V (fixed, 50-mV steps)
- 1% output accuracy over load and temperature
- Low IQ: 50 µA (typical, ~1.5 µA in shutdown)
- Internal soft-start time: 500 µs (typical)
- Fold-back current limiting and thermal protection
- Stable with 1-µF ceramic capacitors
- High PSRR: 70 dB at 1 kHz, 46 dB at 1 MHz
- Temperature range: –40°C to +125°C
- Packages:
- 6-pin 2-mm × 2-mm WSON
- 8-pin 3-mm x 3-mm HVSSOP
- 5-pin 2.9-mm x 1.6-mm SOT-23
Descripción de TLV767
The TLV767 is a wide input linear voltage regulator supporting an input voltage range from 2.5 V to 16 V and up to 1 A of load current. The output range is from 0.8 V to 6.6 V or up to 14.6 V in the adjustable version.
Additionally, the TLV767 has a 1% output accuracy that can meet the needs of low voltage microcontrollers (MCUs) and processors.
The TLV767 is designed to have a much lower IQ than traditional wide-VIN regulators, thus making the device well positioned to meet the needs of increasingly stringent standby power requirements. When disabled, the TLV767 draws only 1.5 µA of IQ.
The internal soft-start time and foldback current limit reduce inrush current during start up, thus minimizing input capacitance.
Wide bandwidth PSRR performance is greater than 70 dB at 1 kHz and 46 dB at 1 MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. To allow for more flexibility, the TLV767 has both fixed and adjustable versions.
The TLV767 is available in a 6-pin, 2-mm × 2-mm WSON (DRV), an 8-pin 3-mm x 3-mm HVSSOP (DGN), and a 5-pin 2.9-mm x 1.6-mm SOT-23 (DBV) package.