Product details

Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 20 CMRR (min) (dB) 80 Common-mode input low (min) (V) -20 Common-mode input high (max) (V) 18 Input offset (±) (max) (V) 0.0015 Iq (typ) (mA) 0.5 Slew rate (typ) (V/µs) 0.4 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 800000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.1
Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 20 CMRR (min) (dB) 80 Common-mode input low (min) (V) -20 Common-mode input high (max) (V) 18 Input offset (±) (max) (V) 0.0015 Iq (typ) (mA) 0.5 Slew rate (typ) (V/µs) 0.4 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 800000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.1
  • SWING: to Within 200mV of Either Output Rail
  • LOW OFFSET DRIFT: ±3uV/°C
  • LOW OFFSET VOLTAGE: ±250uV
  • HIGH CMR: 94dB
  • LOW GAIN ERROR: 0.01%
  • LOW GAIN ERROR DRIFT: 1ppm/°C
  • WIDE SUPPLY RANGE:
    Single: 2.7V to 20V
    Dual: ±1.35V to ±10V
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • DIFFERENCE INPUT AMPLIFIER BUILDING BLOCK
    • UNITY-GAIN INVERTING AMPLIFIER
    • GAIN = 1/2
    • AMPLIFIER GAIN = 2 AMPLIFIER
    • SUMMING AMPLIFIER
    • SYNCHRONOUS DEMODULATOR
    • CURRENT AND DIFFERENTIAL LINE RECEIVER
    • VOLTAGE-CONTROLLED CURRENT SOURCE
    • BATTERY-POWERED SYSTEMS
    • LOW-COST AUTOMOTIVE INSTRUMEN-TATION
  • SWING: to Within 200mV of Either Output Rail
  • LOW OFFSET DRIFT: ±3uV/°C
  • LOW OFFSET VOLTAGE: ±250uV
  • HIGH CMR: 94dB
  • LOW GAIN ERROR: 0.01%
  • LOW GAIN ERROR DRIFT: 1ppm/°C
  • WIDE SUPPLY RANGE:
    Single: 2.7V to 20V
    Dual: ±1.35V to ±10V
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • DIFFERENCE INPUT AMPLIFIER BUILDING BLOCK
    • UNITY-GAIN INVERTING AMPLIFIER
    • GAIN = 1/2
    • AMPLIFIER GAIN = 2 AMPLIFIER
    • SUMMING AMPLIFIER
    • SYNCHRONOUS DEMODULATOR
    • CURRENT AND DIFFERENTIAL LINE RECEIVER
    • VOLTAGE-CONTROLLED CURRENT SOURCE
    • BATTERY-POWERED SYSTEMS
    • LOW-COST AUTOMOTIVE INSTRUMEN-TATION

The INA152 is a small (MSOP-8), low-power, unity-gain difference amplifier consisting of a CMOS op amp and a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistor maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends to above the positive and negative rails and the output swings to within 50mV of either rail.

The difference amplifier is the foundation of many commonly used circuits. The INA152 provides precision circuit function without using an expensive precision network.

The INA152 is specified for operation over the extended industrial temperature range, \x9640°C to +85°C.

The INA152 is a small (MSOP-8), low-power, unity-gain difference amplifier consisting of a CMOS op amp and a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistor maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends to above the positive and negative rails and the output swings to within 50mV of either rail.

The difference amplifier is the foundation of many commonly used circuits. The INA152 provides precision circuit function without using an expensive precision network.

The INA152 is specified for operation over the extended industrial temperature range, \x9640°C to +85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA132 ACTIVE Low Power, Single-Supply Difference Amplifier Improved offset, lower power consumption

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single-Supply Difference Amplifier datasheet 12 Jan 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos