パッケージ情報
| パッケージ | ピン数 TSSOP (PW) | 8 |
| 動作温度範囲 (℃) -40 to 125 |
| パッケージ数量 | キャリア 250 | SMALL T&R |
ADS1203 の特徴
- 16-Bit Resolution
- 14-Bit Linearity
- ±250mV Input Range with Single +5V Supply
- 1% Internal Reference Voltage
- 1% Gain Error
- Flexible Serial Interface with Four Different Modes
- Implemented Twinned Binary Coding as Split-Phase or Manchester Coding for One-Line Interfacing
- Operating Temperature Range:
40°C to +125°C - APPLICATIONS
- Motor Control
- Current Measurement
- Industrial Process Control
- Instrumentation
- Smart Transmitters
All trademarks are the property of their respective owners.
ADS1203 に関する概要
The ADS1203 is a delta-sigma (
) modulator with a 95dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits or SNR of 85dB (typical) can be
maintained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1203 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, and industrial process control. The
ADS1203 is available in TSSOP-8 and QFN-16 (3x3) packages.