パッケージ情報
| パッケージ | ピン数 PDIP (N) | 14 |
| 動作温度範囲 (℃) 0 to 70 |
| パッケージ数量 | キャリア 25 | TUBE |
SN74ALS00A の特徴
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74ALS00A に関する概要
These devices contain four independent 2-input positive-NAND
gates. They perform the Boolean functions
or Y = A\ + B\ in positive logic.
The SN54ALS00A and SN54AS00 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS00A and SN74AS00 are characterized for operation from 0°C to 70°C.