パッケージ情報
パッケージ | ピン数 HTSSOP (PWP) | 28 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 50 | TUBE |
TLC5944 の特徴
- 16 Channels, Constant Current Sink Output
- 60-mA Capability (Constant Current Sink)
- 12-Bit (4096 Steps) Grayscale Control with PWM
- 6-Bit (64 Steps) Dot Correction with Sink Current
- Internal Pre-Charge FET to Prevent LED Ghosting Phenomenon on Multiplexed LED Systems
- LED Power-Supply Voltage up to 15 V
- VCC = 3.0 V to 5.5 V
- Constant Current Accuracy:
- Channel-to-Channel = ±1%
- Device-to-Device = ±3%
- CMOS Logic Level I/O
- 30-MHz Data Transfer Rate
- 33-MHz Grayscale Control Clock
- Continuous Base LED Open Detection (LOD):
- Detect LED opening and LED short to GND during display with auto output off function
- Thermal Shutdown (TSD):
- Automatic shutdown at over-temperature conditions
- Restart under normal temperature
- Pre-Thermal Warning (PTW):
- High temperature operation alert
- Readable Error Information:
- LED Open Detection (LOD)
- Thermal Error Flag (TEF)
- Pre-Thermal Warning (PTW)
- Noise Reduction:
- 4-channel grouped delay to prevent inrush current
- Operating Temperature: -40°C to +85°C
- APPLICATIONS
- Monochrome, Multicolor, Full-Color LED Displays Using Multiplexing System
- LED Signboards Using Multiplexing System
All trademarks are the property of their respective owners.
TLC5944 に関する概要
The TLC5944 is a 16-channel, constant current sink driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps and 64 constant sink current (dot correction) steps. The dot correction (DC) adjusts for brightness variations between LEDs. Both grayscale (GS) control and DC are accessible via a common serial interface port. The maximum current value of all 16 channels can be set by a single external resistor.
The TLC5944 has an internal pre-charge FET to prevent the ghost-lighting phenomenon that occurs on multiplexed LED systems. The TLC5944 has three error detection circuits for LED open detection (LOD), a thermal error flag (TEF), and a pre-thermal warning (PTW). The LOD detects a broken or disconnected LED, and a shorted LED to GND during the display period. The TEF indicates a too-high temperature condition; when the TEF is set, all output drivers are turned off by the thermal shutdown (TSD) protection. Additionally, when the TEF is cleared, all output drivers are restarted. The PTW indicates that the IC is operating in a high temperature condition. The output drivers remain on when PTW is set.