패키징 정보
패키지 | 핀 PDIP (NVE) | 10 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 20 | TUBE |
DCR010505의 주요 특징
- 1-kV isolation (operational): 1-second test
- Continuous voltage applied across isolation barrier: 60 VDC, 42.5 VAC
- UL1950 recognized component
- 10-pin PDIP and 12-pin SOP packages
- Input voltage: 5 V, 12 V, or 24 V
- Output voltage: 3.3 V or 5 V
- Device-to-device synchronization
- 400-kHz switching frequency
- Short-circuit protection
- Thermal protection
- High efficiency
- 125 FITs at 55°C
DCR010505에 대한 설명
The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1-W nominal, galvanically-isolated output power capability, this range of DC/DC converters offer very low output noise, thermal protection, and high accuracy.
This combination of features and small size makes the DCR01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.