패키징 정보
패키지 | 핀 DSBGA (YZR) | 30 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 250 | SMALL T&R |
LM49251의 주요 특징
- Class G Ground Referenced Headphone Outputs
- E2S Class D Amplifier
- No Clip Function
- Power Limiter Speaker Protection
- I2C Volume and Mode Control
- Advanced Click-and-Pop Suppression
- Micro-Power Shutdown
Key Specifications
- Class G Headphone Amplifier,
HPVDD = 1.8V, RL =
32Ω
- IDDQHP: 1.15 mA (Typ)
- Output Power, THD+N ≤ 1%: 20 mW (Typ)
- Stereo Class D Speaker
Amplifier RL = 8Ω
- Output Power, THD+N ≤ 1%, LSVDD = 5.0V: 1.37 W (Typ)
- Output Power, THD+N ≤ 1%, LSVDD = 3.6V: 680 mW (Typ)
- Efficiency: 90% (Typ)
All trademarks are the property of their respective owners.
LM49251에 대한 설명
The LM49251 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of TI’s PowerWise family of products, the LM49251 utilizes a high efficiency class G headphone amplifier topology as well as a high efficiency class D loudspeaker.
The headphone amplifiers feature TI’s class G ground referenced architecture that creates a ground-referenced output with dynamic supply rails for optimum efficiency. The stereo class D speaker amplifier provides both a no-clip feature and speaker protection. The Enhanced Emission Suppression (E2S) outputs feature a patented, ultra low EMI PWM architecture that significantly reduces RF emissions.
The LM49251 features separate volume controls for the mono and stereo inputs. Mode selection, shutdown control, and volume are controlled through an I2C compatible interface.
Click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49251 is available in an ultra-small 30-bump DSBGA package (2.55mmx3.02mm)