LMZ10504EXTEVAL/NOPB Simple Switcher® 확장 온도 전원 모듈 5.5Vin, 4A 평가 보드 top board image

LMZ10504EXTEVAL/NOPB

Simple Switcher® 확장 온도 전원 모듈 5.5Vin, 4A 평가 보드

가격

수량 가격
+

LMZ10504EXTEVAL의 주요 특징

  • Integrated shielded inductor (inside the module)
  • Efficiency
    • Up to 96% (LMZ10504)
  • 2.5V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
  • Uses 0805 passives on front side for easy modification of values to match requirements
  • 2.25" x 2.25" (5.8 cm x 5.8 cm) 4-layer PCB. Uses 1oz copper on top and bottom, 1/2 oz copper on inner layers

LMZ10504EXTEVAL에 대한 설명

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.

가격

수량 가격
+