패키징 정보
패키지 | 핀 TO-PMOD (NDW) | 7 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 250 | SMALL T&R |
LMZ14201의 주요 특징
- Integrated Shielded Inductor
- Simple PCB Layout
- Flexible Start-Up Sequencing Using External Soft-
Start and Precision Enable - Protection Against Inrush Currents and Faults
Such as Input UVLO and Output Short Circuit - 40°C to 125°C Junction
Temperature Range - Single Exposed Pad and Standard Pinout for Easy
Mounting and Manufacturing - Fast Transient Response for Powering FPGAs
and ASICs - Low Output Voltage Ripple
- Pin-to-Pin Compatible Family:
- LMZ1420x (42 V Maximum 3 A, 2 A, 1 A)
- LMZ1200x (20 V Maximum 3 A, 2 A, 1 A)
- Fully Enabled for WEBENCH Power Designer
- Electrical Specifications
- 6-W Maximum Total Output Power
- Up to 1-A Output Current
- Input Voltage Range 6 V to 42 V
- Output Voltage Range 0.8 V to 6 V
- Efficiency up to 90%
- Performance Benefits
- Operates at High Ambient Temperature With
No Thermal Derating - High Efficiency Reduces System Heat Generation
- Low Radiated Emissions (EMI) Tested
With EN55022 Class B Standard - Low External Component Count
- Operates at High Ambient Temperature With
LMZ14201에 대한 설명
The LMZ14201 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution that can drive up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14201 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ14201 can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14201 only requires three external resistors and four external capacitors to complete the power solution. The LMZ14201 is a reliable and robust design with the following protection features: thermal shutdown, input UVLO, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.