TMP107EVM TMP107 Temperature Sensor EVM with UART Daisy-Chain angled board image

TMP107EVM

TMP107 평가 모듈

가격

수량 가격
+

TMP107EVM의 주요 특징

• Enables full software evaluation of TMP107

• Access to Scratch-Pad Memory

• Detachable, 3-Device Cable Assembly

• Hardware configurable 3.3V or 5V supply

• 0.6"x3" USB stick form factor

TMP107EVM에 대한 설명

This TMP107EVM includes a USB-to-SMAART Wire interface and four TMP107 devices to evaluate in a daisy-chain. The SMAART Wire interface is a bidirectional UART, so only three conductors are needed between devices, which the TMP107EVM provides.  The computer interface board has a solderless 3-lead connector to the cable so the included cable can be removed and a custom cable with up to 31 devices can be inserted with ease.

가격

수량 가격
+