패키징 정보
패키지 | 핀 SOT-SC70 (DCK) | 6 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TPL0401B-10의 주요 특징
- Single-Channel, 128-Position Resolution
- 10-kΩ End-to-End Resistance Options
- Low Temperature Coefficient: 22 ppm/°C
- I2C Serial Interface
- 2.7-V to 5.5-V Single-Supply Operation
- ±20% Resistance Tolerance
- A and B Versions Have Different I2C Addresses
- L Terminal is Internal and Connected to GND
- Operating Temperature: –40°C to +125°C
- Available in Industry Standard SC70 Packages
- ESD Performance Tested per JESD 22
- 2000-V Human-Body Model (A114-B, Class II)
TPL0401B-10에 대한 설명
The TPL0401x-10 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.
The TPL0401x-10 has the low terminal internal and connected to GND.