TPS62913EVM-077의 주요 특징
Low noise ( < 20 μVRMS)
Low output voltage ripple ( < 10 μVRMS)
3-V to 17-V input voltage range
1.2-V output voltage
3-A output current
Low output voltage ripple ( < 10 μVRMS)
3-V to 17-V input voltage range
1.2-V output voltage
3-A output current
TPS62913EVM-077에 대한 설명
The TPS62913EVM-077 (BSR077-003) evaluation module (EVM) facilitates the evaluation of the TPS62913 3-A low noise and low ripple buck converter with integrated ferrite bead filter compensation in a small 2-mm by 2-mm QFN package. The EVM outputs a 1.2-V output voltage from input voltages between 3 V and 17 V. Due to its extremely low noise, the TPS62913 is a high-efficiency alternative to low-drop-out (LDO) linear regulators in noise-sensitive circuits, such as data converters, clocks, and amplifiers in telecom infrastructure, medical, test and measurement, and aerospace and defense applications.