LM137JAN

ACTIVE

Military Grade 1.5A Adjustable Output Negative Voltage Regulator / LDO

Product details

Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Fixed output options (V) 0 Rating Military Noise (µVrms) 1110 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150
Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Fixed output options (V) 0 Rating Military Noise (µVrms) 1110 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Output Voltage Adjustable from −37V to −1.2V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

  • Output Voltage Adjustable from −37V to −1.2V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of −1.5A over an output voltage range of −37V to −1.2V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of −1.5A over an output voltage range of −37V to −1.2V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM137JAN 3-Terminal Adjustable Negative Regulators datasheet (Rev. B) 20 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​