Product details

Product type Amplifiers Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Rating Military Operating temperature range (°C) -40 to 85
WAFERSALE (YS) See data sheet
  • No Frequency Compensation Required
  • Short-Circuit Protection
  • Wide Common-Mode and Differential Voltage Ranges
  • Low-Power Consumption
  • 8-Lead TO-99 and 8-Lead PDIP
  • No Latch Up When Input Common Mode Range is Exceeded

All trademarks are the property of their respective owners.

  • No Frequency Compensation Required
  • Short-Circuit Protection
  • Wide Common-Mode and Differential Voltage Ranges
  • Low-Power Consumption
  • 8-Lead TO-99 and 8-Lead PDIP
  • No Latch Up When Input Common Mode Range is Exceeded

All trademarks are the property of their respective owners.

The LM1458 and the LM1558 are general purpose dual operational amplifiers. The two amplifiers share a common bias network and power supply leads. Otherwise, their operation is completely independent.

The LM1458 is identical to the LM1558 except that the LM1458 has its specifications guaranteed over the temperature range from 0°C to +70°C instead of −55°C to +125°C.

The LM1458 and the LM1558 are general purpose dual operational amplifiers. The two amplifiers share a common bias network and power supply leads. Otherwise, their operation is completely independent.

The LM1458 is identical to the LM1558 except that the LM1458 has its specifications guaranteed over the temperature range from 0°C to +70°C instead of −55°C to +125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM1458/LM1558 Dual Operational Amplifier datasheet (Rev. D) 27 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​