LM20323

ACTIVE

4.5-36V, 3A Current Mode Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVM13630 ACTIVE High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 32 Iq (typ) (µA) 2300 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 32 Iq (typ) (µA) 2300 Duty cycle (max) (%) 80
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 4.5V to 36V Input Voltage Range
  • 3A Output Current, 5.2A Peak Current
  • 130 mΩ/110 mΩ Integrated Power MOSFETs
  • 93% Peak Efficiency with Synchronous Rectification
  • 1.5% Feedback Voltage Accuracy
  • Current Mode Control, Selectable Compensation
  • Fixed 500 kHz Switching Frequency
  • Adjustable Output Voltage Down to 0.8V
  • Compatible with Pre-biased Loads
  • Programmable Soft-start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, PGOOD
  • Internally Protected with Peak Current Limit, Thermal Shutdown and Restart
  • Accurate Current Limit Minimizes Inductor Size
  • Non-linear Current Mode Slope Compensation
  • 20-Pin HTSSOP Exposed Pad Package

All trademarks are the property of their respective owners.

  • 4.5V to 36V Input Voltage Range
  • 3A Output Current, 5.2A Peak Current
  • 130 mΩ/110 mΩ Integrated Power MOSFETs
  • 93% Peak Efficiency with Synchronous Rectification
  • 1.5% Feedback Voltage Accuracy
  • Current Mode Control, Selectable Compensation
  • Fixed 500 kHz Switching Frequency
  • Adjustable Output Voltage Down to 0.8V
  • Compatible with Pre-biased Loads
  • Programmable Soft-start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, PGOOD
  • Internally Protected with Peak Current Limit, Thermal Shutdown and Restart
  • Accurate Current Limit Minimizes Inductor Size
  • Non-linear Current Mode Slope Compensation
  • 20-Pin HTSSOP Exposed Pad Package

All trademarks are the property of their respective owners.

The LM20323 is a full featured 500kHz synchronous buck regulator capable of delivering up to 3A of load current. The current mode control loop is externally compensated with only two components, offering both high performance and ease of use. The device is optimized to work over the input voltage range of 4.5V to 36V making it well suited for high voltage systems.

The device features internal Over Voltage Protection (OVP) and Over Current Protection (OCP) circuits for increased system reliability. A precision Enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Startup inrush currents are limited by both an internally fixed and externally adjustable soft-start circuit. Fault detection and supply sequencing are possible with the integrated power good (PGOOD) circuit.

The LM20323 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20323 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20323 is offered in an exposed pad 20-pin HTSSOP package that can be soldered to the PCB, eliminating the need for bulky heatsinks.

The LM20323 is a full featured 500kHz synchronous buck regulator capable of delivering up to 3A of load current. The current mode control loop is externally compensated with only two components, offering both high performance and ease of use. The device is optimized to work over the input voltage range of 4.5V to 36V making it well suited for high voltage systems.

The device features internal Over Voltage Protection (OVP) and Over Current Protection (OCP) circuits for increased system reliability. A precision Enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Startup inrush currents are limited by both an internally fixed and externally adjustable soft-start circuit. Fault detection and supply sequencing are possible with the integrated power good (PGOOD) circuit.

The LM20323 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20323 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20323 is offered in an exposed pad 20-pin HTSSOP package that can be soldered to the PCB, eliminating the need for bulky heatsinks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33630 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI Next-generation 3.8-V to 36-V, 3-A synchronous buck converter with ultra-low EMI.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM20323 36V, 3A 500 kHz Synchronous Buck Regulator datasheet (Rev. C) 03 Apr 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1790 LM20323 Evaluation Board (Rev. B) 05 May 2013
EVM User's guide AN-1792 LM20343 Evaluation Board (Rev. B) 05 May 2013
Application note AN-2077 LM20k POL Module (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

LM20323DESIGN-CALC — LM20323 Calculator spreadsheet

Reference designs

PMP10487 — 6V - 18V Input Sync-Buck 0.5A LED Driver Reference Design

This LM20323 integrated FET sync-buck converter regulates the current in a white LED to 0.5A with minimum parts count. LED current is accurately measured with an INA193 and provides feedback to regulate the output current.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos