LM2578A

ACTIVE

Switching Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 2 Vin (max) (V) 40 Switching frequency (min) (kHz) 16 Switching frequency (max) (kHz) 24 Features Enable, Over Current Protection Vout (min) (V) 1 Vout (max) (V) 36 Iq (typ) (µA) 2500 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 2 Vin (max) (V) 40 Switching frequency (min) (kHz) 16 Switching frequency (max) (kHz) 24 Features Enable, Over Current Protection Vout (min) (V) 1 Vout (max) (V) 36 Iq (typ) (µA) 2500 Duty cycle (max) (%) 90
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Inverting and Non-Inverting Feedback Inputs
  • 1.0V Reference at Inputs
  • Operates from Supply Voltages of 2V to 40V
  • Output Current up to 750 mA, Saturation Less than 0.9V
  • Current Limit and Thermal Shut Down
  • Duty Cycle up to 90%

All trademarks are the property of their respective owners.

  • Inverting and Non-Inverting Feedback Inputs
  • 1.0V Reference at Inputs
  • Operates from Supply Voltages of 2V to 40V
  • Output Current up to 750 mA, Saturation Less than 0.9V
  • Current Limit and Thermal Shut Down
  • Duty Cycle up to 90%

All trademarks are the property of their respective owners.

The LM2578A is a switching regulator which can easily be set up for such DC-to-DC voltage conversion circuits as the buck, boost, and inverting configurations. The LM2578A features a unique comparator input stage which not only has separate pins for both the inverting and non-inverting inputs, but also provides an internal 1.0V reference to each input, thereby simplifying circuit design and p.c. board layout. The output can switch up to 750 mA and has output pins for its collector and emitter to promote design flexibility. An external current limit terminal may be referenced to either the ground or the Vin terminal, depending upon the application. In addition, the LM2578A has an on board oscillator, which sets the switching frequency with a single external capacitor from <1 Hz to 100 kHz (typical).

The LM2578A is an improved version of the LM2578, offering higher maximum ratings for the total supply voltage and output transistor emitter and collector voltages.

The LM2578A is a switching regulator which can easily be set up for such DC-to-DC voltage conversion circuits as the buck, boost, and inverting configurations. The LM2578A features a unique comparator input stage which not only has separate pins for both the inverting and non-inverting inputs, but also provides an internal 1.0V reference to each input, thereby simplifying circuit design and p.c. board layout. The output can switch up to 750 mA and has output pins for its collector and emitter to promote design flexibility. An external current limit terminal may be referenced to either the ground or the Vin terminal, depending upon the application. In addition, the LM2578A has an on board oscillator, which sets the switching frequency with a single external capacitor from <1 Hz to 100 kHz (typical).

The LM2578A is an improved version of the LM2578, offering higher maximum ratings for the total supply voltage and output transistor emitter and collector voltages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2578A/LM3578A Switching Regulator datasheet (Rev. E) 03 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos