LM2830-Q1

ACTIVE

High frequency 1 A automotive step-down DC/DC converter

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2830 ACTIVE High frequency 1 A step-down DC/DC converter Drop-in alternative in catalog version.
Similar functionality to the compared device
TPS628501-Q1 ACTIVE Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package Smaller size with output voltage accuracy ±1%.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 3000 Features Enable, Light load efficiency Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 3300 Duty cycle (max) (%) 94
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 3000 Features Enable, Light load efficiency Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 3300 Duty cycle (max) (%) 94
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • LM2830Z-Q1 and LM2830X-Q1 in the
    SOT-23 Package are Automotive-Grade
    Products thatare AEC-Q100 Grade 1
    Qualified (–40°C to +125°C Operating
    Junction Temperature)
  • Space-Saving SOT-23 Package
  • Input Voltage Range of 3.0 V to 5.5 V
  • Output Voltage Range of 0.6 V to 4.5 V
  • 1.0-A Output Current
  • High Switching Frequencies
    • 1.6 MHz (LM2830X)
    • 3.0 MHz (LM2830Z)
  • 130-mΩ PMOS Switch
  • 0.6-V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection
  • LM2830Z-Q1 and LM2830X-Q1 in the
    SOT-23 Package are Automotive-Grade
    Products thatare AEC-Q100 Grade 1
    Qualified (–40°C to +125°C Operating
    Junction Temperature)
  • Space-Saving SOT-23 Package
  • Input Voltage Range of 3.0 V to 5.5 V
  • Output Voltage Range of 0.6 V to 4.5 V
  • 1.0-A Output Current
  • High Switching Frequencies
    • 1.6 MHz (LM2830X)
    • 3.0 MHz (LM2830Z)
  • 130-mΩ PMOS Switch
  • 0.6-V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection

The LM2830 regulator is a monolithic, high-frequency, PWM step-down DC-DC converter in a 5-pin SOT-23 and a 6-Pin WSON package. The device provides all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2830 regulator is easy to use. The ability to drive 1.0-A loads with an internal 130-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3-V to 5.5-V input operating range down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface-mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2830 regulator uses current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

The LM2830 regulator is a monolithic, high-frequency, PWM step-down DC-DC converter in a 5-pin SOT-23 and a 6-Pin WSON package. The device provides all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2830 regulator is easy to use. The ability to drive 1.0-A loads with an internal 130-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3-V to 5.5-V input operating range down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface-mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2830 regulator uses current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2830/-Q1 High-Frequency 1.0-A Load Step-Down DC-DC Regulator datasheet (Rev. E) PDF | HTML 22 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM2830X PSpice Average Model

SNVM481.ZIP (73 KB) - PSpice Model
Simulation model

LM2830X PSpice Transient Model

SNVM138.ZIP (194 KB) - PSpice Model
Simulation model

LM2830X Unencrypted PSpice Average Model

SNVM847.ZIP (1 KB) - PSpice Model
Simulation model

LM2830X Unencrypted PSpice Transient Model

SNVM855.ZIP (2 KB) - PSpice Model
Simulation model

LM2830Z PSpice Transient Model

SNVM186.ZIP (177 KB) - PSpice Model
Simulation model

LM2830Z Unencrypted PSpice Transient Model

SNVM854.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos