Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Catalog Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In to V- Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 250 VICR (max) (V) 34 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Catalog Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In to V- Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 250 VICR (max) (V) 34 VICR (min) (V) 0
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1
    to ±18 VDC
  • LM2901-N: 2 to 36 VDC or ±1 to ±18 VDC
  • LM3302-N: 2 to 28 VDC or ±1 to ±14 VDC
  • Very Low Supply Current Drain (0.8 mA) –
    Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±3 mV
  • Input Common-Mode Voltage Range Includes
    GND
  • Differential Input Voltage Range Equal to
    the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible With TTL, DTL, ECL,
    MOS, and CMOS Logic Systems
  • Advantages:
    • High-Precision Comparators
    • Reduced VOS Drift Overtemperature
    • Eliminates Need for Dual Supplies
    • Allows Sensing Near GND
    • Compatible With All Forms of Logic
    • Power Drain Suitable for Battery Operation
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1
    to ±18 VDC
  • LM2901-N: 2 to 36 VDC or ±1 to ±18 VDC
  • LM3302-N: 2 to 28 VDC or ±1 to ±14 VDC
  • Very Low Supply Current Drain (0.8 mA) –
    Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±3 mV
  • Input Common-Mode Voltage Range Includes
    GND
  • Differential Input Voltage Range Equal to
    the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible With TTL, DTL, ECL,
    MOS, and CMOS Logic Systems
  • Advantages:
    • High-Precision Comparators
    • Reduced VOS Drift Overtemperature
    • Eliminates Need for Dual Supplies
    • Allows Sensing Near GND
    • Compatible With All Forms of Logic
    • Power Drain Suitable for Battery Operation

The LMx39-N series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV maximum for all four comparators. These comparators were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though they are operated from a single power supply voltage.

The LMx39-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the devices directly interface with MOS logic – where the low power drain of the LM339 is a distinct advantage over standard comparators.

The LMx39-N series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV maximum for all four comparators. These comparators were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though they are operated from a single power supply voltage.

The LMx39-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the devices directly interface with MOS logic – where the low power drain of the LM339 is a distinct advantage over standard comparators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMx39-N, LM2901-N, LM3302-N Low-Power Low-Offset Voltage Quad Comparators datasheet (Rev. E) PDF | HTML 31 Dec 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LM2901 MDA MWA Low Power Low Offset Voltage Quad Comparators 08 Jan 2013
More literature Die D/S LM2901 MDA Low Power Low Offset Voltage Quad Comparator 20 Sep 2012
More literature Die D/S LM2901 MWC Low Power Low Offset Voltage Quad Comparator 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos