Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.115 Vs (max) (V) 30 Vs (min) (V) 3.5 Rating Military Features Strobe, Vos Adj Pin Vos (offset voltage at 25°C) (max) (mV) 7.5 Rail-to-rail No Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 250 VICR (max) (V) 28 VICR (min) (V) 0.5
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.115 Vs (max) (V) 30 Vs (min) (V) 3.5 Rating Military Features Strobe, Vos Adj Pin Vos (offset voltage at 25°C) (max) (mV) 7.5 Rail-to-rail No Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 250 VICR (max) (V) 28 VICR (min) (V) 0.5
WAFERSALE (YS) See data sheet
  • Operates From Single 5V Supply
  • Input Current: 150 nA Max. Over Temperature
  • Offset Current: 20 nA Max. Over Temperature
  • Differential Input Voltage Range: ±30V
  • Power Consumption: 135 mW at ±15V

All trademarks are the property of their respective owners.

  • Operates From Single 5V Supply
  • Input Current: 150 nA Max. Over Temperature
  • Offset Current: 20 nA Max. Over Temperature
  • Differential Input Voltage Range: ±30V
  • Power Consumption: 135 mW at ±15V

All trademarks are the property of their respective owners.

The LM111-N, LM211-N and LM311-N are voltage comparators that have input currents nearly a thousand times lower than devices like the LM106 or LM710. They are also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. Their output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, they can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the outputs of the LM111-N, LM211-N or the LM311-N can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the devices are also much less prone to spurious oscillations. The LM111-N has the same pin configuration as the LM106 and LM710.

The LM211-N is identical to the LM111-N, except that its performance is specified over a −25°C to +85°C temperature range instead of −55°C to +125°C. The LM311-N has a temperature range of 0°C to +70°C.

The LM111-N, LM211-N and LM311-N are voltage comparators that have input currents nearly a thousand times lower than devices like the LM106 or LM710. They are also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. Their output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, they can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the outputs of the LM111-N, LM211-N or the LM311-N can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the devices are also much less prone to spurious oscillations. The LM111-N has the same pin configuration as the LM106 and LM710.

The LM211-N is identical to the LM111-N, except that its performance is specified over a −25°C to +85°C temperature range instead of −55°C to +125°C. The LM311-N has a temperature range of 0°C to +70°C.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM111/LM211/LM311 Voltage Comparator datasheet (Rev. E) 27 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide UCC38C42 30-W Synchronous Buck Converter Reference Design 04 Feb 2003
Application note Circuit Techniques for Avoiding Oscillations in Comparator Applications 02 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WAFERSALE (YS)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos