Home Power management LED drivers Illumination LED drivers

LM3405

ACTIVE

1.6-MHz, 1-A constant current buck regulator for powering LEDs

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 3 Vin (max) (V) 15 Vout (max) (V) 13.5 Vout (min) (V) 0.2 Iout (max) (A) 1 Iq (typ) (mA) 1.8 Features Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 3 Vin (max) (V) 15 Vout (max) (V) 13.5 Vout (min) (V) 0.2 Iout (max) (A) 1 Iq (typ) (mA) 1.8 Features Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • VIN Operating Range of 3 V to 15 V
  • Drives up to 5 High-Brightness LEDs in Series at 1 A
  • Thin SOT-6 Package
  • 1.6-MHz Switching Frequency
  • EN/DIM Input for Enabling and PWM Dimming of LEDs
  • 300-mΩ NMOS Switch
  • 40-nA Shutdown Current at VIN = 5 V
  • Internally Compensated Current-mode Control
  • Cycle-by-Cycle Current Limit
  • Input Voltage UVLO
  • Overcurrent Protection
  • Thermal Shutdown
  • VIN Operating Range of 3 V to 15 V
  • Drives up to 5 High-Brightness LEDs in Series at 1 A
  • Thin SOT-6 Package
  • 1.6-MHz Switching Frequency
  • EN/DIM Input for Enabling and PWM Dimming of LEDs
  • 300-mΩ NMOS Switch
  • 40-nA Shutdown Current at VIN = 5 V
  • Internally Compensated Current-mode Control
  • Cycle-by-Cycle Current Limit
  • Input Voltage UVLO
  • Overcurrent Protection
  • Thermal Shutdown

The LM3405 is a 1-A constant current buck LED driver designed to provide a simple, high efficiency solution for driving high power LEDs. With a 0.205-V reference voltage feedback control to minimize power dissipation, an external resistor sets the current as required for driving various types of LEDs. Switching frequency is internally set to 1.6 MHz, allowing small surface mount inductors and capacitors to be used. The LM3405 uses current-mode control and internal compensation offering ease of use and predictable, high performance regulation over a wide range of operating conditions. With a maximum input voltage of 15 V, the device can drive up to 3 High-Brightness LEDs in series at 1-A forward current, with the single LED forward voltage of approximately 3.7 V. Additional features include user accessible EN/DIM pin for enabling and PWM dimming of LEDs, thermal shutdown, cycle-by-cycle current limit and overcurrent protection.

The LM3405 is a 1-A constant current buck LED driver designed to provide a simple, high efficiency solution for driving high power LEDs. With a 0.205-V reference voltage feedback control to minimize power dissipation, an external resistor sets the current as required for driving various types of LEDs. Switching frequency is internally set to 1.6 MHz, allowing small surface mount inductors and capacitors to be used. The LM3405 uses current-mode control and internal compensation offering ease of use and predictable, high performance regulation over a wide range of operating conditions. With a maximum input voltage of 15 V, the device can drive up to 3 High-Brightness LEDs in series at 1-A forward current, with the single LED forward voltage of approximately 3.7 V. Additional features include user accessible EN/DIM pin for enabling and PWM dimming of LEDs, thermal shutdown, cycle-by-cycle current limit and overcurrent protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92513 ACTIVE 42-V 1.5-A analog current adjustable buck LED driver This product provides both analog dimming and PWM dimming capabilities and it supports up to 1.5 A output current. Input voltage up to 42 V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM3405 1.6-MHz, 1-A Constant Current Buck Regulator For Powering LEDS datasheet (Rev. C) PDF | HTML 23 Dec 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-1590 LM3405 Demo Board (Rev. A) 01 May 2013
User guide AN-1685 LM3405A Demo Board (Rev. B) 01 May 2013
Application note Powering & Dimming High-Brightness LEDs w/ LM3405 Constant-Current Buck Reg (Rev. A) 01 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3405XEVAL — 1.6MHz, 1A Constant Current Buck Regulator for Powering LEDs

The LM3405 demo board is configured to drive a series string of high power, high brightness LEDs at a forward current of 1A using the LM3405 constant current buck regulator. The board can accept a full input operating range of 3V to 15V. The converter output voltage adjusts as needed to maintain a (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos