Home Power management LED drivers Illumination LED drivers

LM3406HV

ACTIVE

75V 1.5A constant current buck LED driver

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 73 Vout (min) (V) 0.2 Iout (max) (A) 1.5 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method 2-Wire, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 73 Vout (min) (V) 0.2 Iout (max) (A) 1.5 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method 2-Wire, PWM Number of channels 1 Rating Catalog
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • LM3406HV-Q1
    • Automotive Grade Device
    • AEC-Q100 Grade 1 Qualified
    • Operating Ambient Temperature: –40°C to 125°C
  • Integrated 2.0A MOSFET
  • VIN Range 6V to 42V (LM3406)
  • VIN Range 6V to 75V (LM3406HV)
  • VIN Range 6V to 75V (LM3406HV-Q1)
  • True Average Output Current Control
  • 1.7A Minimum Output Current Limit Over Temperature
  • Cycle-by-Cycle Current Limit
  • PWM Dimming with Dedicated Logic Input
  • PWM Dimming with Power Input Voltage
  • Simple Control Loop Compensation
  • Low Power Shutdown
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Thermal Shutdown Protection
  • TSSOP-14 Package
  • LM3406HV-Q1
    • Automotive Grade Device
    • AEC-Q100 Grade 1 Qualified
    • Operating Ambient Temperature: –40°C to 125°C
  • Integrated 2.0A MOSFET
  • VIN Range 6V to 42V (LM3406)
  • VIN Range 6V to 75V (LM3406HV)
  • VIN Range 6V to 75V (LM3406HV-Q1)
  • True Average Output Current Control
  • 1.7A Minimum Output Current Limit Over Temperature
  • Cycle-by-Cycle Current Limit
  • PWM Dimming with Dedicated Logic Input
  • PWM Dimming with Power Input Voltage
  • Simple Control Loop Compensation
  • Low Power Shutdown
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Thermal Shutdown Protection
  • TSSOP-14 Package

The LM3406 family are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, they contain a high-side N-channel MOSFET switch with a current limit of 2.0A (typical) for step-down (Buck) regulators. Controlled on-time with true average current and an external current sense resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series-parallel connected LED arrays of varying number and type. LED dimming via pulse width modulation (PWM) is achieved using a dedicated logic pin or by PWM of the power input voltage. The product feature set is rounded out with low-power shutdown and thermal shutdown protection.

The LM3406 family are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, they contain a high-side N-channel MOSFET switch with a current limit of 2.0A (typical) for step-down (Buck) regulators. Controlled on-time with true average current and an external current sense resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series-parallel connected LED arrays of varying number and type. LED dimming via pulse width modulation (PWM) is achieved using a dedicated logic pin or by PWM of the power input voltage. The product feature set is rounded out with low-power shutdown and thermal shutdown protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92513HV ACTIVE 65-V 1.5-A analog current adjustable buck LED driver This product provides both analog dimming and PWM dimming capabilities and it supports up to 1.5 A output current. Input voltage up to 65 V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3406/06HV 1.5A Constant Current Buck Regulator for Driving High Power LEDs datasheet (Rev. E) 17 Feb 2014
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-1993 LM3406HV Evaluation Board with 2 Wire Dimming (Rev. B) 01 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3406HVEVAL — LM3406 - 1.5A High Voltage, Constant Current Buck Regulator for Driving High Current LEDs EVM

The LM3406HV is a buck regulator controlled current source designed to drive a series string of high power, high brightness LEDs (HBLEDs) at forward currents of up to 1.5A. The converter`s output voltage adjusts as needed to maintain a constant current through the LED array.

The LM3406HV circuit and (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3406 PSpice Transient Model

SNVM487.ZIP (186 KB) - PSpice Model
Simulation model

LM3406 TINA-TI LINE_Transient Reference Design

SNVM560.TSC (801 KB) - TINA-TI Reference Design
Simulation model

LM3406 TINA-TI PWM_DIMMING Reference Design

SNVM558.TSC (154 KB) - TINA-TI Reference Design
Simulation model

LM3406 TINA-TI STEADY Reference Design

SNVM557.TSC (130 KB) - TINA-TI Reference Design
Simulation model

LM3406 TINA-TI Transient Spice Model

SNVM559.ZIP (20 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos