Home Power management LED drivers Automotive LED drivers

LM3409-Q1

ACTIVE

42-V automotive PFET buck controller for high power LED Drives

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92515HV ACTIVE 65-V 2-A LED driver with Integrated NFET, high-side current Sense, and Shunt PWM dimming Capable Higher input voltage range of 5.5 V to 65 V with integrated switch.

Product details

Number of channels 1 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6 Vin (max) (V) 42 Vout (min) (V) 1.24 Vout (max) (V) 42 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Precision Dimming Control, Thermal shutdown
Number of channels 1 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6 Vin (max) (V) 42 Vout (min) (V) 1.24 Vout (max) (V) 42 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Precision Dimming Control, Thermal shutdown
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllersfor step-down (buck) current regulators. They offer wide input voltage range, high-sidedifferential current sense with low adjustable threshold voltage and fast output enable/disablefunction and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currentsup to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constantcurrent without the need for external control loop compensation. Analog and PWM dimming are easy toimplement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllersfor step-down (buck) current regulators. They offer wide input voltage range, high-sidedifferential current sense with low adjustable threshold voltage and fast output enable/disablefunction and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currentsup to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constantcurrent without the need for external control loop compensation. Analog and PWM dimming are easy toimplement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS92515-Q1 ACTIVE 42-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration This product is an integrated NFET controlled off-time buck LED driver with power-up output current calibration. It supports input voltage up to 42 V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM3409, -Q1, LM3409HV, -Q1 P-FET Buck Controller for High-Power LED Drivers datasheet (Rev. L) PDF | HTML 23 May 2016
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-1953 LM3409HV Evaluation Board (Rev. D) 01 May 2013
User guide AN-1954 LM3409 Demonstration Board (Rev. D) 01 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013
Application note Dimming Techniques for Switched-Mode LED Drivers 30 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3409EVAL — LM3409 demonstration board

This demonstration board showcases the LM3409 PFET controller for a buck current regulator. It is designed to drive 4 LEDs (VO = 15V) at a maximum average LED current (ILED = 1A) from a DC input voltage (VIN = 24V). The switching frequency (fSW = 525 kHz) is targeted for the nominal operating (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3409 TINA-TI Transient Reference Design

SNVM421.TSC (580 KB) - TINA-TI Reference Design
Simulation model

LM3409 TINA-TI Transient Spice Model

SNVM420.ZIP (14 KB) - TINA-TI Spice Model
Simulation model

LM3409-Q1 PSpice Transient Model

SNVM350.ZIP (69 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos