Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • Single-Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Maximum Rating: 2 V to 36 V
    • Tested to 30 V
  • Low Supply-Current Drain Independent of Supply
    Voltage: 0.4 mA (Typical) Per Comparator
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible with TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535, All Parameters are Tested Unless Otherwise Noted.
    On All Other Products, Production Processing does not Necessarily Include Testing of All Parameters.
  • Single-Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Maximum Rating: 2 V to 36 V
    • Tested to 30 V
  • Low Supply-Current Drain Independent of Supply
    Voltage: 0.4 mA (Typical) Per Comparator
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible with TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535, All Parameters are Tested Unless Otherwise Noted.
    On All Other Products, Production Processing does not Necessarily Include Testing of All Parameters.

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM393-MIL device is characterized for operation from 0°C to 70°C.

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM393-MIL device is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM393-MIL Dual Differential Comparators datasheet PDF | HTML 13 Jun 2017
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Designing Overcurrent protection for TPL7407L Peripheral Driver 05 Nov 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM393 PSpice Model (Rev. B)

SLCJ016B.ZIP (37 KB) - PSpice Model
Reference designs

TIDA-00782 — Portable, High Brightness HD Projection Display Reference Design using DLP® Technology

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP6023 — 25W, 100-264VAC Input, 0-10V Dimmable LED Driver for Downlights, Troffers and Modules

This is an isolated, 25W, 0-10V dimmable LED driver design with >0.9 power factor (PF) which meets or exceeds commercial lighting PF and total harmonic distortion (THD) requirements.  It is well suited for integral LED luminaires, or ballasts, that use high-brightness LED emitters.  (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP6712 — Dual-channel full-bridge converter reference design (54 V @ 30 A) for PoE power sourcing (PSE)

This is a phase-shifted full-bridge converter reference design capable of delivering 1600 W of isolated output power and achieving efficiency of greater than 96%. This design uses the UCC28950 controller in a dual-phase primary/secondary configuration. An LM5017 constant on-time synchronous buck (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos