Home Power management Voltage references Shunt voltage references

LM4040C25-EP

ACTIVE

Enhanced Product 2.5-V Precision Micropower Shunt Voltage Reference, 0.5% accuracy

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM4040-N ACTIVE 100-ppm/°C precision micropower shunt voltage reference for cost optimized designs

LM4040C25-EP

ACTIVE

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.5 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating HiRel Enhanced Product Temp coeff (max) (ppm/°C) 100 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.5 Initial accuracy (max) (%) 0.5 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating HiRel Enhanced Product Temp coeff (max) (ppm/°C) 100 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Fixed Output Voltage of 2.5 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.65%, 100 ppm/°C
  • Low Output Noise: 35 µVRMS Typ
  • Wide Operating Current Range: 45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Fixed Output Voltage of 2.5 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.65%, 100 ppm/°C
  • Low Output Noise: 35 µVRMS Typ
  • Wide Operating Current Range: 45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer an output voltage tolerance of 0.65%.

Packaged in a space-saving SOT-23-3 package and requiring a minimum current of 45 µA (typ), the LM4040 also is ideal for portable applications. The LM4040C25 is characterized for operation over an ambient temperature range of –55°C to 125°C.

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer an output voltage tolerance of 0.65%.

Packaged in a space-saving SOT-23-3 package and requiring a minimum current of 45 µA (typ), the LM4040 also is ideal for portable applications. The LM4040C25 is characterized for operation over an ambient temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM4040-EP Precision Micropower Shunt Voltage Reference . datasheet (Rev. A) 15 Sep 2011
* VID LM4040C25-EP VID V6211615 21 Jun 2016
* Radiation & reliability report LM4040C25MDBZTEP Reliability Report 05 Sep 2013
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos