Product details

Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5 Speaker channels (max) Mono Audio input type Analog Shutdown current (ISD) (µA) 0.1 PSRR (dB) 80 Iq (typ) (mA) 4.8 Operating temperature range (°C) to Rating Catalog
Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5 Speaker channels (max) Mono Audio input type Analog Shutdown current (ISD) (µA) 0.1 PSRR (dB) 80 Iq (typ) (mA) 4.8 Operating temperature range (°C) to Rating Catalog
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75
  • Fully Differential Amplifier
  • Externally Configurable Gain
  • Integrated Charge Pump
  • Low Power Shutdown Mode
  • Soft Start Function

Key Specifications

  • Output Voltage Swing
    • VDD = 3.6V, 1kHz 14.2VPP (typ)
    • VDD = 4.5V, 1kHz 17.5VPP (typ)
  • Power Supply Rejection Ratio
    • f = 217Hz, VDD = 3.6V 80dB (typ)
  • IDD at VDD = 3.6V 4.8mA (typ)
  • Wake-Up Time 0.5ms (typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Fully Differential Amplifier
  • Externally Configurable Gain
  • Integrated Charge Pump
  • Low Power Shutdown Mode
  • Soft Start Function

Key Specifications

  • Output Voltage Swing
    • VDD = 3.6V, 1kHz 14.2VPP (typ)
    • VDD = 4.5V, 1kHz 17.5VPP (typ)
  • Power Supply Rejection Ratio
    • f = 217Hz, VDD = 3.6V 80dB (typ)
  • IDD at VDD = 3.6V 4.8mA (typ)
  • Wake-Up Time 0.5ms (typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM48556 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones, where board space is at a premium. The LM48556 charge pump allows the device to deliver 17.5VPP (typ) from a single 4.5V supply. Additionally, the charge pump features a soft start function that minimizes transient current during power-up.

The LM48556 features high power supply rejection ratio (PSRR) of 80dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.7V to 5.0V. Additionally, the LM48556 features a differential input function and an externally configurable gain. A low power shutdown mode reduces supply current consumption to 0.1μA.

Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48556 is available in an ultra-small 12-bump DSBGA package (2mm x 1.5mm).

The LM48556 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones, where board space is at a premium. The LM48556 charge pump allows the device to deliver 17.5VPP (typ) from a single 4.5V supply. Additionally, the charge pump features a soft start function that minimizes transient current during power-up.

The LM48556 features high power supply rejection ratio (PSRR) of 80dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.7V to 5.0V. Additionally, the LM48556 features a differential input function and an externally configurable gain. A low power shutdown mode reduces supply current consumption to 0.1μA.

Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48556 is available in an ultra-small 12-bump DSBGA package (2mm x 1.5mm).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM48556 Fully Differential, Mono, Ceramic Speaker Driver datasheet (Rev. B) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​