Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (NJD) 28 25 mm² 5 x 5
  • Stereo Speaker Amplifier
  • Stereo Headphone Amplifier
  • Mono Earpiece Amplifier
  • Mono Line Output for External Handsfree Carkit
  • Independent Left, Right, and Mono Volume Controls
  • TI 3D Enhancement
  • I2C Compatible Interface
  • Ultra low Shutdown Current
  • Click and Pop Suppression Circuit
  • 16 distinct Output Modes
  • Thermal Shutdown Protection
  • Available in DSBGA and UQFN packages

Key Specifications

  • POUT, Stereo Loudspeakers, 4Ω, 5V, 1% THD+N (LM4857SP) 1.6W (typ)
  • POUT, Stereo Loudspeakers, 8Ω, 5V, 1% THD+N 1.2W (typ)
  • POUT, Stereo Headphones, 32Ω, 5V, 1% THD+N 75mW (typ)
  • POUT, Mono Earpiece, 32Ω, 5V, 1% THD+N 100mW (typ)
  • POUT, Stereo Loudspeakers, 8Ω, 3.3V, 1% THD+N 495mW (typ)
  • POUT, Stereo Headphones, 32Ω, 3.3V, 1% THD+N 33mW (typ)
  • POUT, Mono Earpiece, 32Ω, 3.3V, 1% THD+N 43mW (typ)
  • Shutdown Current 0.06μA (typ)

All trademarks are the property of their respective owners.

  • Stereo Speaker Amplifier
  • Stereo Headphone Amplifier
  • Mono Earpiece Amplifier
  • Mono Line Output for External Handsfree Carkit
  • Independent Left, Right, and Mono Volume Controls
  • TI 3D Enhancement
  • I2C Compatible Interface
  • Ultra low Shutdown Current
  • Click and Pop Suppression Circuit
  • 16 distinct Output Modes
  • Thermal Shutdown Protection
  • Available in DSBGA and UQFN packages

Key Specifications

  • POUT, Stereo Loudspeakers, 4Ω, 5V, 1% THD+N (LM4857SP) 1.6W (typ)
  • POUT, Stereo Loudspeakers, 8Ω, 5V, 1% THD+N 1.2W (typ)
  • POUT, Stereo Headphones, 32Ω, 5V, 1% THD+N 75mW (typ)
  • POUT, Mono Earpiece, 32Ω, 5V, 1% THD+N 100mW (typ)
  • POUT, Stereo Loudspeakers, 8Ω, 3.3V, 1% THD+N 495mW (typ)
  • POUT, Stereo Headphones, 32Ω, 3.3V, 1% THD+N 33mW (typ)
  • POUT, Mono Earpiece, 32Ω, 3.3V, 1% THD+N 43mW (typ)
  • Shutdown Current 0.06μA (typ)

All trademarks are the property of their respective owners.

The LM4857 is an integrated audio sub-system designed for stereo cell phone applications. Operating on a 3.3V supply, it combines a stereo speaker amplifier delivering 495mW per channel into an 8Ω load, a stereo headphone amplifier delivering 33mW per channel into a 32Ω load, a mono earpiece amplifier delivering 43mW into a 32Ω load, and a line output for an external powered handsfree speaker. It integrates the audio amplifiers, volume control, mixer, power management control, and TI 3D enhancement all into a single package. In addition, the LM4857 routes and mixes the stereo and mono inputs into 16 distinct output modes. The LM4857 is controlled through an I2C compatible interface. Other features include an ultra-low current shutdown mode and thermal shutdown protection.

Boomer audio power amplifiers are designed specifically to provide high quality output power with a minimal amount of external components.

The LM4857 is available in a 30-bump DSBGA package and a 28–lead UQFN package.

The LM4857 is an integrated audio sub-system designed for stereo cell phone applications. Operating on a 3.3V supply, it combines a stereo speaker amplifier delivering 495mW per channel into an 8Ω load, a stereo headphone amplifier delivering 33mW per channel into a 32Ω load, a mono earpiece amplifier delivering 43mW into a 32Ω load, and a line output for an external powered handsfree speaker. It integrates the audio amplifiers, volume control, mixer, power management control, and TI 3D enhancement all into a single package. In addition, the LM4857 routes and mixes the stereo and mono inputs into 16 distinct output modes. The LM4857 is controlled through an I2C compatible interface. Other features include an ultra-low current shutdown mode and thermal shutdown protection.

Boomer audio power amplifiers are designed specifically to provide high quality output power with a minimal amount of external components.

The LM4857 is available in a 30-bump DSBGA package and a 28–lead UQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4857   Stereo 1.2W Audio Sub-system with 3D Enhancement datasheet (Rev. I) 19 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
UQFN (NJD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos