LM7310

ACTIVE

2.7-V to 23-V, 28-mΩ, 5.5-A load switch with integrated ideal diode & overvoltage protection

alarmNotifications Order now

Product details

Vin (min) (V) 2.7 Vin (max) (V) 23 Number of channels 1 Features Analog current monitor, Overvoltage protection, Power good signal, Reverse current blocking, Reverse polarity protection, Short circuit protection, Thermal shutdown Iq (typ) (mA) 0.4 Iq (max) (mA) 0.6 FET Integrated back-to-back FET Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 4.8 Design support Calculation Tool, EVM, Simulation Model Rating Catalog Imax (A) 5.5 Shutdown current (ISD) (mA) (A) 0.0046 Device type Ideal diode controller Product type Ideal diode controller
Vin (min) (V) 2.7 Vin (max) (V) 23 Number of channels 1 Features Analog current monitor, Overvoltage protection, Power good signal, Reverse current blocking, Reverse polarity protection, Short circuit protection, Thermal shutdown Iq (typ) (mA) 0.4 Iq (max) (mA) 0.6 FET Integrated back-to-back FET Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 4.8 Design support Calculation Tool, EVM, Simulation Model Rating Catalog Imax (A) 5.5 Shutdown current (ISD) (mA) (A) 0.0046 Device type Ideal diode controller Product type Ideal diode controller
VQFN-HR (RPW) 10 4 mm² 2 x 2
  • Wide operating input voltage range: 2.7 V to 23 V
    • 28-V absolute maximum
    • Withstands negative voltages up to -15 V
  • Integrated back-to-back FETs with low On-Resistance: RON = 28.4 mΩ (typ)
  • Ideal diode operation with true reverse current blocking
  • Fast overvoltage protection
    • 1.2-µs (typ) response time

    • Adjustable overvoltage lockout (OVLO)
  • Fast-trip response to transient overcurrents during steady state
    • 500-ns (typ) response time
    • Latch-off after fault
  • Analog load current monitor output (IMON)
    • Current range: 0.5 A to 5.5 A
    • Accuracy: ±15% (max) (IOUT ≥ 1 A)
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Power Good indication (PG) with adjustable threshold (PGTH)
  • Small footprint: QFN 2 mm x 2 mm, 0.45-mm pitch
  • Wide operating input voltage range: 2.7 V to 23 V
    • 28-V absolute maximum
    • Withstands negative voltages up to -15 V
  • Integrated back-to-back FETs with low On-Resistance: RON = 28.4 mΩ (typ)
  • Ideal diode operation with true reverse current blocking
  • Fast overvoltage protection
    • 1.2-µs (typ) response time

    • Adjustable overvoltage lockout (OVLO)
  • Fast-trip response to transient overcurrents during steady state
    • 500-ns (typ) response time
    • Latch-off after fault
  • Analog load current monitor output (IMON)
    • Current range: 0.5 A to 5.5 A
    • Accuracy: ±15% (max) (IOUT ≥ 1 A)
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Power Good indication (PG) with adjustable threshold (PGTH)
  • Small footprint: QFN 2 mm x 2 mm, 0.45-mm pitch

The LM73100 is a highly integrated circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against voltage surges, reverse polarity, reverse current and excessive inrush current.

With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the device well suited for power MUX/ORing applications. The device uses linear ORing based scheme to ensure almost zero DC reverse current and emulates ideal diode behavior with minimum forward voltage drop and power dissipation.

Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The device also provides fast trip response to transient overcurrent events during steady state.

The device provides an accurate sense of the output load current on the analog current monitor pin.

The device is available in a 2-mm x 2-mm, 10-pin HotRod QFN package for improved thermal performance and reduced system footprint.

The device is characterized for operation over a junction temperature range of –40°C to +125°C.

The LM73100 is a highly integrated circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against voltage surges, reverse polarity, reverse current and excessive inrush current.

With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the device well suited for power MUX/ORing applications. The device uses linear ORing based scheme to ensure almost zero DC reverse current and emulates ideal diode behavior with minimum forward voltage drop and power dissipation.

Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The device also provides fast trip response to transient overcurrent events during steady state.

The device provides an accurate sense of the output load current on the analog current monitor pin.

The device is available in a 2-mm x 2-mm, 10-pin HotRod QFN package for improved thermal performance and reduced system footprint.

The device is characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS25947 ACTIVE 2.7-V to 23-V, 28-mΩ, 5.5-A eFuse with integrated reverse polarity protection Adjustable overcurrent protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM73100, 2.7 - 23 V, 5.5 A Integrated Ideal Diode with Input Reverse Polarity and Overvoltage Protection datasheet (Rev. A) PDF | HTML 15 Dec 2020
EVM User's guide LM73100 Integrated Ideal Diode Evaluation Module (Rev. A) PDF | HTML 14 Dec 2020
Application note Basics of Power MUX (Rev. A) PDF | HTML 20 Oct 2020
Application brief Fast Role Swap, Linear ORing with TPS25947 and LM73100 in USB-Type C Systems (Rev. A) PDF | HTML 07 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM73100EVM — LM73100 integrated ideal diode evaluation module

The LM73100 integrated ideal diode evaluation module allows reference circuit evaluation of the LM73100 ideal diode. The LM73100 device is a 2.7-V to 23-V, 5.5-A ideal diode power switch with integrated 28-mΩ FET, always ON reverse current blocking, adjustable undervoltage and overvoltage, (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

LM7310 PSpice Unencrypted Transient Model (Rev. A)

SNOM703A.ZIP (116 KB) - PSpice Model
Calculation tool

SNOR027 LM73100 Design Calculator

Supported products & hardware

Supported products & hardware

Products
Ideal diode/ORing controllers
LM7310 2.7-V to 23-V, 28-mΩ, 5.5-A load switch with integrated ideal diode & overvoltage protection
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos