LM78M

ACTIVE

500-mA, 35-V, linear voltage regulator for 5 V

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UA78M ACTIVE 500mA 35V linear voltage regulator Pin-to-pin equivalent for cost-sensitive applications

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 35 Vin (min) (V) 7.2 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5 Rating Catalog Noise (µVrms) 40 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 23, 38 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1800 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 35 Vin (min) (V) 7.2 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5 Rating Catalog Noise (µVrms) 40 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 23, 38 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1800 Operating temperature range (°C) -40 to 125
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91
  • For a lower cost alternative, see the UA78M
  • Output current in excess of 0.5 A
  • No external components
  • Internal thermal overload protection
  • Internal short circuit current-limiting
  • Output transistor safe-area compensation
  • Available in 3-pin TO-220, TO-252, and TO packages
  • Output voltages of 5 V and 15 V
  • For a lower cost alternative, see the UA78M
  • Output current in excess of 0.5 A
  • No external components
  • Internal thermal overload protection
  • Internal short circuit current-limiting
  • Output transistor safe-area compensation
  • Available in 3-pin TO-220, TO-252, and TO packages
  • Output voltages of 5 V and 15 V

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM341 and LM78M05 Series 3-Terminal 500-mA Positive Voltage Regulators datasheet (Rev. G) PDF | HTML 17 Jun 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 06 May 2013
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 06 May 2013
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDE) 3 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos