LM78M05-MIL

ACTIVE

500 mA 5V Fixed Output Linear Regulator / LDO

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 35 Vin (min) (V) 7.2 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 38 Rating Military Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 1800 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 35 Vin (min) (V) 7.2 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 38 Rating Military Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 1800 Operating temperature range (°C) -40 to 125
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Output Current in Excess of 0.5 A
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation
  • Available in 3-Pin TO-220, TO-252, and TO packages
  • Output Voltage: 5 V
  • Output Current in Excess of 0.5 A
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation
  • Available in 3-Pin TO-220, TO-252, and TO packages
  • Output Voltage: 5 V

The LM78M05-MIL three-pin positive voltage regulator employs built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

The LM78M05-MIL three-pin positive voltage regulator employs built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM78M05-MIL Series 3-Terminal 500-mA Positive Voltage Regulator datasheet PDF | HTML 14 Jun 2017
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 06 May 2013
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 06 May 2013
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos