TFT 18 Gamma Buffer + Vcom Driver + Voltage Reference

Product details

Level shifter/scan driver (Ch) 0 Rating Catalog Operating temperature range (°C) -40 to 105
Level shifter/scan driver (Ch) 0 Rating Catalog Operating temperature range (°C) -40 to 105
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • Gamma Buffers 1-2 Swing to VDD
  • Gamma Buffers 17-18 Swing to VSS
  • Large Output Current VCOM Driver
    (ISC = 300 mA)
  • Stable (1%) Internal 1.295V Reference, to Improve Picture Quality and Reduce Variations
  • 48-pin TSSOP Package

All trademarks are the property of their respective owners.

  • Gamma Buffers 1-2 Swing to VDD
  • Gamma Buffers 17-18 Swing to VSS
  • Large Output Current VCOM Driver
    (ISC = 300 mA)
  • Stable (1%) Internal 1.295V Reference, to Improve Picture Quality and Reduce Variations
  • 48-pin TSSOP Package

All trademarks are the property of their respective owners.

The LM8207 is a combination of 18-channel gamma buffers, a VCOM driver and a temperature compensated internal voltage reference. It is designed for buffering voltage levels and driving high capacitive loads in large TFT panels. The gamma buffers are individually optimized to the input/output requirements of their respective gamma position to cover the whole voltage range from rail to rail. Any desired gamma correction curve can be obtained by combining the gamma buffers with external resistors. The VCOM driver has a high output current capability and is stable with large capacitive loads, typical for large panel sizes. This will result in a fast recovery time for large voltage variations at the output. The internal band gap reference can be used to form a highly stable voltage to generate the gamma correction voltages. In combination with the internal amplifier, the reference voltage can be programmed to voltages up to the positive rail. The LM8207 is offered in a 48-pin TSSOP package.

The LM8207 is a combination of 18-channel gamma buffers, a VCOM driver and a temperature compensated internal voltage reference. It is designed for buffering voltage levels and driving high capacitive loads in large TFT panels. The gamma buffers are individually optimized to the input/output requirements of their respective gamma position to cover the whole voltage range from rail to rail. Any desired gamma correction curve can be obtained by combining the gamma buffers with external resistors. The VCOM driver has a high output current capability and is stable with large capacitive loads, typical for large panel sizes. This will result in a fast recovery time for large voltage variations at the output. The internal band gap reference can be used to form a highly stable voltage to generate the gamma correction voltages. In combination with the internal amplifier, the reference voltage can be programmed to voltages up to the positive rail. The LM8207 is offered in a 48-pin TSSOP package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM8207 TFT 18 Gamma Buffer + VCOM Driver + Voltage Reference datasheet (Rev. A) 25 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location