LMR16020

ACTIVE

SIMPLE SWITCHER 60V, 2A Step-Down Converter with 40uA Iq

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36520 ACTIVE SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ Smaller footprint, lower IQ and lower EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.3 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 50 Iq (typ) (µA) 40 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.3 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 50 Iq (typ) (µA) 40 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • 4.3 V to 60 V Input Range
  • 2 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • 4.3 V to 60 V Input Range
  • 2 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package

The LMR16020 is a 60 V, 2 A SIMPLE SWITCHER® step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16020 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

The LMR16020 is a 60 V, 2 A SIMPLE SWITCHER® step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16020 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMR16020 SIMPLE SWITCHER® 60 V, 2 A Step-Down Converter With 40 µA IQ datasheet (Rev. A) PDF | HTML 26 May 2016
Application note Simple Success with Conducted EMI and Radiated EMI for LMR160X0 17 May 2016
EVM User's guide LMR16020PEVM User’s Guide 12 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR16020PEVM — LMR16020 Wide Vin Step-Down Converter Evaluation Module

The LMR16020PEVM is a fully assembled and tested circuit for evaluating the LMR16020PDDAR Step-Down Converter. The LMR16020PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 2A. The board has jumper connectors to enable or disable the converter operation and synchronize (...)
User guide: PDF
Not available on TI.com
Simulation model

LMR16020P Non-Inverting and Inverting PSpice Transient Model

SNVMAQ6.ZIP (756 KB) - PSpice Model
Reference designs

PMP15012 — Inverting Buck-Boost Reference Design Featuring LMR16020 DC/DC Buck Converter

The PMP15012 reference design is a DC/DC buck-boost solution which accepts an input voltage of 18V to 36V and provides negative 15V/200mA output to the load. This reference design adds an external UVLO circuit to narrow the UVLO hysteresis because a buck-boost converter is difficult to shut down. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos