A newer version of this product is available
Same functionality with different pin-out to the compared device
LMR36006-Q1
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Designed for automotive applications
- Junction temperature range –40°C to +150°C
- Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
- 0.2-V dropout with 0.6-A load (typical)
- ±1.5% reference voltage tolerance
- 3.3-V fixed-output voltage option available
- Suited for scalable power supplies
- Pin compatible with:
- LMR36015-Q1 (60 V, 1.5 A)
- LMR33620/30-Q1 (36 V, 2 A, or 3 A)
- 400-kHz, 2.1-MHz frequency option s
- Pin compatible with:
- Integration reduces solution size and cost
- Small, 2-mm × 3-mm VQFN package with wettable flanks
- Few external components
- Low power dissipation across load spectrum
- 94% efficiency at 400 kHz (12 VIN, 5 VOUT, 0.6 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 2 6 µA
- Optimized for ultra low EMI requirements
- Meets CISPR25 class 5 standard
- HotRod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom design using the LMR36006-Q1 with the WEBENCH Power Designer
The LMR36006-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 0.6 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V.
The LMR36006-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Advanced high speed circuitry allows the LMR36006-Q1 to regulate from an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.
The LMR36006-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36006-Q1 are designed to simplify implementation for a wide range of end equipment.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMR36006-Q1 4.2-V to 60-V, 0.6-A Ultra-Small Synchronous Step-Down Converter datasheet (Rev. D) | PDF | HTML | 29 Aug 2022 |
Functional safety information | LMR36006 and LMR36006-Q1 Functional Safety, FIT Rate, FMD, and Pin FMA | PDF | HTML | 15 Apr 2021 | |
Technical article | Optimizing flip-chip IC thermal performance in automotive designs | PDF | HTML | 11 Dec 2019 | |
Application note | Understanding Mode Transitions for LMR33620/30 and LMR36006/15 | 04 Apr 2019 | ||
EVM User's guide | LMR360xxQEVM User's Guide | 14 Nov 2018 | ||
Technical article | How a DC/DC converter package and pinout design can enhance automotive EMI perform | PDF | HTML | 04 Sep 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR36015AEVM — Synchronous step-down converter evaluation module
LMR36015FSCEVM — Synchronous step-down converter evaluation module
LMR34215FA-Q1 Unencrypted PSPICE TRANSIENT MODEL
LMR34215FSC5-Q1 Unencrypted PSPICE TRANSIENT MODEL
LMR34215SC5-Q1 Unencrypted PSPICE TRANSIENT MODEL
LMR36006A-Q1 Non-Inverting and Inverting Pspice Transient Model
LMR36006A-Q1 Non-Inverting and Inverting Unencrypted Pspice Transient Model
LMR36006FSC-Q1 Non-Inverting and Inverting PSpice Transient Model
LMR36006FSC-Q1 Non-Inverting and Inverting Unencrypted PSpice Transient Model
LMR36006FSC3-Q1 PSpice Transient Model (Rev. A)
LMR36006FSC3-Q1 Unencrypted PSpice Transient Model (Rev. A)
TIDA-020010 — Automotive HVAC control reference design with HMI
TIDA-060030 — Automotive 12-V to 24-V engine load interface reference design
TIDA-050015 — Automotive ADAS camera power supply reference design optimized for solution size and low noise
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RNX) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.