LMT01
- High Accuracy Over –50°C to 150°C Wide Temperature Range
- –20°C to 90°C: ±0.5°C (Maximum)
- 90°C to 150°C: ±0.625°C (Maximum)
- –50°C to –20°C: ±0.7°C (Maximum)
- Precision Digital Temperature Measurement Simplified in a 2-Pin Package
- Pulse Count Current Loop Easily Read by Processor. Number of Output Pulses is Proportional to Temperature With 0.0625°C Resolution
- Communication Frequency: 88 kHz
- Conversion Current: 34 µA
- Continuous Conversion Plus Data-Transmission Period: 100 ms
- Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
- Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks
The LMT01 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.
The LMT01’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01 device can be easily converted into a two-wire temperature probe with a wire length up to two meters. See LMT01-Q1 for the automotive qualified version.
![](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
NIST calibration documentation is available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMT01 0.5°C Accurate 2-Pin Digital Output Temperature Sensor With Pulse Count Interface datasheet (Rev. D) | PDF | HTML | 01 Jun 2018 |
Application note | Temperature sensors: PCB guidelines for surface mount devices (Rev. A) | 18 Jan 2019 | ||
Technical article | How to select a temperature sensor probe | PDF | HTML | 18 Feb 2016 | |
EVM User's guide | LMT01EVM User's Guide (Rev. A) | 16 Oct 2015 | ||
EVM User's guide | LMT01EVM User's Guide | 19 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMT01EVM — LMT01 Evaluation Module
The LMT01EVM allows users to evaluate the performance of the LMT01 2-pin digital temperature sensor. The EVM comes in a USB stick form factor package with an onboard MSP430F5528 microcontroller that interfaces with the host computer's USB port and the LMT01 device. The EVM features perforated (...)
SNIC013 — LMT01EVM Firmware Source v1.21
SNIC011 — LMT01EVM GUI v1.12.0.0
TIDA-00779 — 230-V, 3.5-kW PFC with >98% Efficiency, Optimized for BOM and Size Reference Design
TIDA-00765 — 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance
TIDA-00449 — 10s Battery Pack Monitoring, Balancing, and Comprehensive Protection. 50A Discharge Reference Design
TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor
TIDA-00550 — Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design
TIDA-00752 — ±0.5°C 2-Wire Galvanically Isolated IC Temp Sensor with Pulse Count Interface Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TO-92 (LPG) | 2 | Ultra Librarian |
WSON (DQX) | 2 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.