LP2980-N

ACTIVE

50-mA, 16-V, low-dropout voltage regulator with enable

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 16 Vin (min) (V) 2.1 Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3, 3.3, 3.8, 4.7, 5 Rating Catalog Noise (µVrms) 160 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 175 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 16 Vin (min) (V) 2.1 Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3, 3.3, 3.8, 4.7, 5 Rating Catalog Noise (µVrms) 160 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 175 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • VIN range (new chip): 2.5V to 16V
  • VOUT range (new chip):
    • 1.2V to 5.0V (fixed, 100mV steps)
  • VOUT accuracy:
    • ±0.5% for A-grade legacy chip
    • ±1% for standard-grade legacy chip
    • ±0.5% for new chip (A grade and standard grade)
  • Output accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 50mA
  • Low IQ (new chip): 69µA at ILOAD = 0mA
  • Low IQ (new chip): 380µA at ILOAD = 50mA
  • Shutdown current over temperature:
    • 0.01µA (typ) for legacy chip
    • 1.12µA (typ) for new chip
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75dB at 1kHz, 45dB at 1MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)
  • VIN range (new chip): 2.5V to 16V
  • VOUT range (new chip):
    • 1.2V to 5.0V (fixed, 100mV steps)
  • VOUT accuracy:
    • ±0.5% for A-grade legacy chip
    • ±1% for standard-grade legacy chip
    • ±0.5% for new chip (A grade and standard grade)
  • Output accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 50mA
  • Low IQ (new chip): 69µA at ILOAD = 0mA
  • Low IQ (new chip): 380µA at ILOAD = 50mA
  • Shutdown current over temperature:
    • 0.01µA (typ) for legacy chip
    • 1.12µA (typ) for new chip
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75dB at 1kHz, 45dB at 1MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)

The LP2980-N is a fixed-output, wide-input, low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5V to 16V and up to 50mA of load current. The LP2980-N supports an output range of 1.2V to 5.0V (new chip).

Additionally, the LP2980-N (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2980-N is available in a 5-pin, 2.9mm × 1.6mm SOT-23 (DBV) package.

The LP2980-N is a fixed-output, wide-input, low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5V to 16V and up to 50mA of load current. The LP2980-N supports an output range of 1.2V to 5.0V (new chip).

Additionally, the LP2980-N (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2980-N is available in a 5-pin, 2.9mm × 1.6mm SOT-23 (DBV) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LP2980-ADJ ACTIVE 50-mA, 16-V, adjustable low-dropout voltage regulator with enable Adjustable version
Pin-for-pin with same functionality to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Pin-to-pin option with ultra-low-IQ (2 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP2980-N Micropower, 50mA, Ultra-Low Dropout Regulator in SOT-23 Package datasheet (Rev. R) PDF | HTML 26 Feb 2025
Application note AN-1172 LP2980, LP2981, LP2982, LP2985 Micro SMD Demo Boards (Rev. B) 25 Apr 2013
Application note AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 23 Apr 2013
White paper Engineers note: Capacitors are key to voltage regulator design 01 Jul 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP10098 — Low Power Flyback with Ultra Wide Input Voltage Range Reference Design

This reference design has an ultra-wide input voltage range from 19-375V DC / 19-265V AC, and provides an isolated output of 12.0V/40mA. A linear regulator provides a second output of 5.0V/15mA.
Test report: PDF
Schematic: PDF
Reference designs

PMP30168 — 280W Automotive Dual-Phase Synchronous Buck Reference Design with 24VDC Input, 12VDC Output

This 280W two phase synchronous buck converter for automotive applications is designed for a nominal input voltage of 24V to 28V with support for cranking (down to 18V) and load dump < 58V. It provides up to 20A output current at an output voltage of 12 to 14V, which can be set externally (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos