LP38858

ACTIVE

1.5-A, low-VIN (0.98-V), high-accuracy, ultra-low-dropout voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 0.98 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Fixed output options (V) 1.2 Noise (µVrms) 150 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 0.98 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Fixed output options (V) 1.2 Noise (µVrms) 150 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Standard VOUT Values of 0.8V and 1.2V
  • Wide VBIAS Supply Operating Range of 3.0V to 5.5V
  • Stable with 10µF Ceramic Capacitors
  • Dropout Voltage of 130 mV (Typical) at 1.5A Load Current
  • Precision Output Voltage across All Line and Load Conditions:
    • ±1.0% VOUT for TJ = 25°C
    • ±2.0% VOUT for 0°C ≤ TJ ≤ +125°C
    • ±3.0% VOUT for -40°C ≤ TJ ≤ +125°C
  • Over-Temperature and Over-Current Protection
  • Available in 5 Lead TO-220 and DDPAK/TO-263 Packages
  • Custom VOUT Values between 0.8V and 1.2V are Available
  • −40°C to +125°C Operating Temperature Range

All trademarks are the property of their respective owners.

  • Standard VOUT Values of 0.8V and 1.2V
  • Wide VBIAS Supply Operating Range of 3.0V to 5.5V
  • Stable with 10µF Ceramic Capacitors
  • Dropout Voltage of 130 mV (Typical) at 1.5A Load Current
  • Precision Output Voltage across All Line and Load Conditions:
    • ±1.0% VOUT for TJ = 25°C
    • ±2.0% VOUT for 0°C ≤ TJ ≤ +125°C
    • ±3.0% VOUT for -40°C ≤ TJ ≤ +125°C
  • Over-Temperature and Over-Current Protection
  • Available in 5 Lead TO-220 and DDPAK/TO-263 Packages
  • Custom VOUT Values between 0.8V and 1.2V are Available
  • −40°C to +125°C Operating Temperature Range

All trademarks are the property of their respective owners.

The LP38858 is a high current, fast response regulator which can maintain output voltage regulation with extremely low input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the N-MOS power transistor, while VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The LP38858 is available in TO-220 and DDPAK/TO-263 5-Lead packages.

Dropout Voltage: 130mV (typical) at 1.5A load current.

Low Ground Pin Current: 10 mA (typical) at 1.5A load current.

Soft-Start: Programmable Soft-Start time.

Precision Output Voltage: ±1.0% for TJ = 25°C and ±2.0% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions

The LP38858 is a high current, fast response regulator which can maintain output voltage regulation with extremely low input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the N-MOS power transistor, while VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The LP38858 is available in TO-220 and DDPAK/TO-263 5-Lead packages.

Dropout Voltage: 130mV (typical) at 1.5A load current.

Low Ground Pin Current: 10 mA (typical) at 1.5A load current.

Soft-Start: Programmable Soft-Start time.

Precision Output Voltage: ±1.0% for TJ = 25°C and ±2.0% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP38858 1.5A Fast-Response High-Accuracy LDO Linear Regulator with Soft-Start datasheet (Rev. D) 08 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (NDH) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos