LP38869

ACTIVE

1-A, high-PSRR, ultra-low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Noise (µVrms) 50 Iq (typ) (mA) 0.6 Thermal resistance θJA (°C/W) 141 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Noise (µVrms) 50 Iq (typ) (mA) 0.6 Thermal resistance θJA (°C/W) 141 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Operating Input Supply Range: +2.7V to + 5.5V
  • Maximum Continuous Output Current: 1A
  • Preset Output Voltage of 2.5V, or Adjustable Output Voltage From 0.8V to 5.0V
  • Pre-Set Output Initial VOUT Tolerance ±0.5%
  • Adjustable VREF Tolerance of ±0.75%
  • PSRR of 50dB at 100kHz
  • Low 200 mV Dropout at 1A
  • Typical 2 µA Supply Current in Shutdown Mode
  • Adjustable Soft-Start for Output Current
  • Fold-Back Output Current Limit
  • Stable With Ceramic, Tantalum, or Aluminum Capacitors
  • Stable With 1uF Input/Output Capacitors
  • Thermal Shutdown
  • 16-pin HTSSOP Package

All trademarks are the property of their respective owners.

  • Operating Input Supply Range: +2.7V to + 5.5V
  • Maximum Continuous Output Current: 1A
  • Preset Output Voltage of 2.5V, or Adjustable Output Voltage From 0.8V to 5.0V
  • Pre-Set Output Initial VOUT Tolerance ±0.5%
  • Adjustable VREF Tolerance of ±0.75%
  • PSRR of 50dB at 100kHz
  • Low 200 mV Dropout at 1A
  • Typical 2 µA Supply Current in Shutdown Mode
  • Adjustable Soft-Start for Output Current
  • Fold-Back Output Current Limit
  • Stable With Ceramic, Tantalum, or Aluminum Capacitors
  • Stable With 1uF Input/Output Capacitors
  • Thermal Shutdown
  • 16-pin HTSSOP Package

All trademarks are the property of their respective owners.

The LP38869 low-dropout linear regulator operates with an input voltage supply from +2.7V to +5.5V input, and delivers a specified 1A load current with a low 200 mV dropout. The high 50 dB PSRR at 100 kHz results from a high gain control loop that also yields excellent transient response. Coupled with a high accuracy output voltage, ±0.75 % over temperature, the LP38869 is an ideal power supply for FPGAs, DSPs or MCUs. Output voltage is preset at +2.5V, or may be adjustable between +0.8V to +5V with an external resistor divider.

The LP38869 only needs 1 μF output capacitance for stability. The FlexCap compensation allows the use of any type of output capacitor, regardless of ESR. Other features include: Soft-Start; delayed reset output; low-power shutdown; short-circuit protection; and thermal shutdown protection

Ground Pin Current: Typically less than 1 mA at 1A load

Shutdown Mode: Typically 2 µA quiescent current when the SHDN pin is pulled low.

Simplified Compensation: Stable with any type of output capacitor.

The LP38869 low-dropout linear regulator operates with an input voltage supply from +2.7V to +5.5V input, and delivers a specified 1A load current with a low 200 mV dropout. The high 50 dB PSRR at 100 kHz results from a high gain control loop that also yields excellent transient response. Coupled with a high accuracy output voltage, ±0.75 % over temperature, the LP38869 is an ideal power supply for FPGAs, DSPs or MCUs. Output voltage is preset at +2.5V, or may be adjustable between +0.8V to +5V with an external resistor divider.

The LP38869 only needs 1 μF output capacitance for stability. The FlexCap compensation allows the use of any type of output capacitor, regardless of ESR. Other features include: Soft-Start; delayed reset output; low-power shutdown; short-circuit protection; and thermal shutdown protection

Ground Pin Current: Typically less than 1 mA at 1A load

Shutdown Mode: Typically 2 µA quiescent current when the SHDN pin is pulled low.

Simplified Compensation: Stable with any type of output capacitor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP38869 1A FlexCap, Low-Dropout Linear Reg w/ 0.75% Accuracy datasheet (Rev. B) 08 Apr 2013
Application note AN-2261 LP38869EVAL - 800mA LDO with High PSRR and Low Noise (Rev. A) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos