LSF0102-Q1

ACTIVE

Automotive Dual-Channel Bidirectional Multi-Voltage Level Translator

Product details

Technology family LSF Applications I2C Bits (#) 2 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.9 High input voltage (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 0.01 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LSF Applications I2C Bits (#) 2 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.9 High input voltage (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 0.01 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ T A ≤ 125°C
    • Device HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Provides bidirectional voltage translation with no direction Pin
  • Supports open drain and push-pull applications such as I 2C, SPI, UART, MDIO, SDIO, and GPIO
  • Supports up to 100 MHz up translation and greater than 100 MHz down translation at ≤ 30pF cap load and up to 40 MHz up or down translation at 50 pF cap load
  • Enables bidirectional voltage level translation between
    • 0.95 V ↔ 1.8/2.5/3.3/5 V
    • 1.2 V ↔ 1.8/2.5/3.3/5 V
    • 1.8 V ↔ 2.5/3.3/5 V
    • 2.5 V ↔ 3.3/5 V
    • 3.3 V ↔ 5 V
  • Low standby current
  • 5 V tolerant I/O ports to support TTL voltage levels
  • Low r on provides less signal distortion
  • High-impedance I/O pins when EN = low
  • Flow-through pinout for ease of PCB trace routing
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ T A ≤ 125°C
    • Device HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Provides bidirectional voltage translation with no direction Pin
  • Supports open drain and push-pull applications such as I 2C, SPI, UART, MDIO, SDIO, and GPIO
  • Supports up to 100 MHz up translation and greater than 100 MHz down translation at ≤ 30pF cap load and up to 40 MHz up or down translation at 50 pF cap load
  • Enables bidirectional voltage level translation between
    • 0.95 V ↔ 1.8/2.5/3.3/5 V
    • 1.2 V ↔ 1.8/2.5/3.3/5 V
    • 1.8 V ↔ 2.5/3.3/5 V
    • 2.5 V ↔ 3.3/5 V
    • 3.3 V ↔ 5 V
  • Low standby current
  • 5 V tolerant I/O ports to support TTL voltage levels
  • Low r on provides less signal distortion
  • High-impedance I/O pins when EN = low
  • Flow-through pinout for ease of PCB trace routing
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

The LSF0102-Q1 device is an auto bidirectional voltage translator that translates among a wide range of supplies without the need for a directional pin. The LSF0102-Q1 supports up to 100 MHz up translation and greater than 100 MHz down translation with capacitive loads ≤ 30 pF. Additionally, the LSF0102-Q1 supports up to 40 MHz up and down translation at 50 pF capacitance load, which enables the LSF0102-Q1 device to support a wide variety of standard interfaces commonly found in automotive applications such as I 2C, SPI, GPIO, SDIO, UART, and MDIO.

The LSF0102-Q1 device has 5-V tolerant data inputs. This makes the device compatible with TTL voltage levels. Furthermore, the LSF0102-Q1 supports mixed-mode voltage translation, allowing the device to up translate and down translate to different supply levels on each channel.

The LSF0102-Q1 device is an auto bidirectional voltage translator that translates among a wide range of supplies without the need for a directional pin. The LSF0102-Q1 supports up to 100 MHz up translation and greater than 100 MHz down translation with capacitive loads ≤ 30 pF. Additionally, the LSF0102-Q1 supports up to 40 MHz up and down translation at 50 pF capacitance load, which enables the LSF0102-Q1 device to support a wide variety of standard interfaces commonly found in automotive applications such as I 2C, SPI, GPIO, SDIO, UART, and MDIO.

The LSF0102-Q1 device has 5-V tolerant data inputs. This makes the device compatible with TTL voltage levels. Furthermore, the LSF0102-Q1 supports mixed-mode voltage translation, allowing the device to up translate and down translate to different supply levels on each channel.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LSF0102-Q1 Automotive 2-Channel Auto Bidirectional Multi-Voltage Level Translator datasheet (Rev. B) PDF | HTML 10 May 2023
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML 09 Jan 2024
Product overview Translate Voltages for I2C PDF | HTML 02 Jun 2022
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

LSF-EVM — 1 to 8-bit LSF Translator Family Evaluation Module

The LSF family of devices are level translators that support a voltage range of 0.95V and 5V and provide multi-voltage bidirectional translation without a direction pin.

The LSF-EVM comes populated with the LSF0108PWR device and has landing patterns that are compatible with the LSF0101DRYR, (...)

User guide: PDF
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

LSF0102 IBIS Model

SDLM023.ZIP (56 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos