Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 104 Operating temperature range (°C) -25 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 104 Operating temperature range (°C) -25 to 85
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
  • 24-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Single-Ended Voltage Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/128, 1/64 Decimation Filter:
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz at fS = 44.1 kHz
    • High Performance:
      • THD+N: –95 dB (Typical)
      • SNR: 100 dB (Typical)
      • Dynamic Range: 102 dB (Typical)
  • Stereo DAC:
    • Single-Ended Voltage Output: 3 Vp-p
    • Analog Low-Pass Filter Included
    • ×8 Oversampling Digital Filter:
      • Pass-Band Ripple: ±0.03 dB
      • Stop-Band Attenuation: –50 dB
    • High Performance:
      • THD+N: –96 dB (Typical)
      • SNR: 104 dB (Typical)
      • Dynamic Range: 104 dB (Typical)
  • Multiple Functions:
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Simultaneous
    • 16-, 24-Bit Audio Data Formats
  • Sampling Rate: 16-96 kHz (ADC), 16-192 kHz (DAC)
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V for Analog and 3.3 V for Digital
  • Package: 24-Pin SSOP, Lead-Free Product
  • APPLICATIONS
    • DVD Recorders
    • CD Recorders
    • PC Audio
    • Sound Control System

  • 24-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Single-Ended Voltage Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/128, 1/64 Decimation Filter:
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz at fS = 44.1 kHz
    • High Performance:
      • THD+N: –95 dB (Typical)
      • SNR: 100 dB (Typical)
      • Dynamic Range: 102 dB (Typical)
  • Stereo DAC:
    • Single-Ended Voltage Output: 3 Vp-p
    • Analog Low-Pass Filter Included
    • ×8 Oversampling Digital Filter:
      • Pass-Band Ripple: ±0.03 dB
      • Stop-Band Attenuation: –50 dB
    • High Performance:
      • THD+N: –96 dB (Typical)
      • SNR: 104 dB (Typical)
      • Dynamic Range: 104 dB (Typical)
  • Multiple Functions:
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Simultaneous
    • 16-, 24-Bit Audio Data Formats
  • Sampling Rate: 16-96 kHz (ADC), 16-192 kHz (DAC)
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V for Analog and 3.3 V for Digital
  • Package: 24-Pin SSOP, Lead-Free Product
  • APPLICATIONS
    • DVD Recorders
    • CD Recorders
    • PC Audio
    • Sound Control System

The PCM3010 is a low-cost single-chip 24-, 16-bit stereo audio codec (ADC and DAC) with single-ended analog voltage input and output. Both the analog-to-digital converters (ADCs) and digital-to-analog converters (DACs) employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter with a high-pass filter, and the DACs include an 8-times-oversampling digital interpolation filter. The DACs also include a digital de-emphasis function. The PCM3010 accepts four different audio data formats for the ADC and DAC. The PCM3010 provides a power-down mode, which works on the ADC and DAC simultaneously. The PCM3010 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. The PCM3010 is fabricated using a highly advanced CMOS process and is available in a small 24-pin SSOP package.

The PCM3010 is a low-cost single-chip 24-, 16-bit stereo audio codec (ADC and DAC) with single-ended analog voltage input and output. Both the analog-to-digital converters (ADCs) and digital-to-analog converters (DACs) employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter with a high-pass filter, and the DACs include an 8-times-oversampling digital interpolation filter. The DACs also include a digital de-emphasis function. The PCM3010 accepts four different audio data formats for the ADC and DAC. The PCM3010 provides a power-down mode, which works on the ADC and DAC simultaneously. The PCM3010 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. The PCM3010 is fabricated using a highly advanced CMOS process and is available in a small 24-pin SSOP package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PCM3070 ACTIVE Stereo Audio Codec With Embedded miniDSP miniDSP, headphone driver, higher sampling rate, SPI & I2C controlled

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 24-Bit Stereo Audio Codec With 96-kHz ADC 192-kHz &Single-Ended Analog In/Output datasheet 19 Nov 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​