Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 26 Rating Catalog ADC SNR (typ) (dB) 88 DAC SNR (typ) (dB) 92 Operating temperature range (°C) to
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 26 Rating Catalog ADC SNR (typ) (dB) 88 DAC SNR (typ) (dB) 92 Operating temperature range (°C) to
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low Voltage, Low Power, 16-Bit, Mono SoundPlus VOICE/MODEM CODEC datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​