Product details

PGA/VGA PGA Number of channels 1 Vs (min) (V) 12 Vs (max) (V) 36 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 3.05 Interface type GPIO Noise at 1 kHz (typ) (V√Hz) 0.000000012 BW at Acl (MHz) 1 Acl, min spec gain (V/V) 1 Gain (max) (dB) 60 Architecture Bipolar Vos (offset voltage at 25°C) (typ) (mV) 5.1 Input voltage noise (typ) (µV√Hz) 0.012 Slew rate (typ) (V/µs) 20 Iq per channel (typ) (mA) 6.5 Gain error (typ) (%) 0.05 Gain drift (max) (ppm/°C) 25 Rating Catalog Operating temperature range (°C) -25 to 85
PGA/VGA PGA Number of channels 1 Vs (min) (V) 12 Vs (max) (V) 36 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 3.05 Interface type GPIO Noise at 1 kHz (typ) (V√Hz) 0.000000012 BW at Acl (MHz) 1 Acl, min spec gain (V/V) 1 Gain (max) (dB) 60 Architecture Bipolar Vos (offset voltage at 25°C) (typ) (mV) 5.1 Input voltage noise (typ) (µV√Hz) 0.012 Slew rate (typ) (V/µs) 20 Iq per channel (typ) (mA) 6.5 Gain error (typ) (%) 0.05 Gain drift (max) (ppm/°C) 25 Rating Catalog Operating temperature range (°C) -25 to 85
PDIP (N) 14 181.42 mm² 19.3 x 9.4
  • DIGITALLY PROGRAMMABLE GAINS:
    • Decade model — PGA202 (Gains of 1, 10, 100, 1000)
    • Binary model — PGA203 (Gains of 1, 2, 4, 8)
  • LOW BIAS CURRENT: 50pA max
  • FAST SETTLING: 2µs to 0.01%
  • LOW NON-LINEARITY: 0.012% max
  • HIGH CMRR: 80dB min
  • NEW TRANSCONDUCTANCE CIRCUITRY
  • LOW COST
  • APPLICATIONS
    • DATA ACQUISITION SYSTEMS
    • AUTO-RANGING CIRCUITS
    • DYNAMIC RANGE EXPANSION
    • REMOTE INSTRUMENTATION
    • TEST EQUIPMENT
  • DIGITALLY PROGRAMMABLE GAINS:
    • Decade model — PGA202 (Gains of 1, 10, 100, 1000)
    • Binary model — PGA203 (Gains of 1, 2, 4, 8)
  • LOW BIAS CURRENT: 50pA max
  • FAST SETTLING: 2µs to 0.01%
  • LOW NON-LINEARITY: 0.012% max
  • HIGH CMRR: 80dB min
  • NEW TRANSCONDUCTANCE CIRCUITRY
  • LOW COST
  • APPLICATIONS
    • DATA ACQUISITION SYSTEMS
    • AUTO-RANGING CIRCUITS
    • DYNAMIC RANGE EXPANSION
    • REMOTE INSTRUMENTATION
    • TEST EQUIPMENT

The PGA202 is a monolithic instrumentation amplifier with digitally controlled gains of 1, 10, 100, and 1000. The PGA203 provides gains of 1, 2, 4, and 8. Both have TTL or CMOS-compatible inputs for easy microprocessor interface. Both have FET inputs and a new transconductance circuitry that keeps the bandwidth nearly constant with gain. Gain and offsets are laser trimmed to allow use without any external components. Both amplifiers are available in ceramic or plastic packages. The ceramic package is specified over the full industrial temperature range while the plastic package covers the commercial range.

The PGA202 is a monolithic instrumentation amplifier with digitally controlled gains of 1, 10, 100, and 1000. The PGA203 provides gains of 1, 2, 4, and 8. Both have TTL or CMOS-compatible inputs for easy microprocessor interface. Both have FET inputs and a new transconductance circuitry that keeps the bandwidth nearly constant with gain. Gain and offsets are laser trimmed to allow use without any external components. Both amplifiers are available in ceramic or plastic packages. The ceramic package is specified over the full industrial temperature range while the plastic package covers the commercial range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PGA280 ACTIVE Zero Drift, HV Programmable Gain Amplifier This device offers zero drift (15-µV, 0.6-µV/⁰C), higher bandwidth (6-MHz), 2-channel mux, and a GPIO port

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Digitally Controlled Programmable-Gain Instrumentation Amp datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​