Product details

Type Integrated Features Transformer drive Gain (min) (dB) 40 Gain (max) (dB) 64 Number of input channels 1 Supply voltage (min) (V) 7 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 125 Interface type GPIO, LIN, SCI, SPI, UART Rating Automotive
Type Integrated Features Transformer drive Gain (min) (dB) 40 Gain (max) (dB) 64 Number of input channels 1 Supply voltage (min) (V) 7 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 125 Interface type GPIO, LIN, SCI, SPI, UART Rating Automotive
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    Measurements up to 7 Meters through Air
  • Dual NMOS Low-Side Drivers
  • Configurable Burst Generator
  • Low-Noise Amplifier
  • 12-Bit SAR ADC
  • Configurable Digital Bandpass Filter
  • Digital Signal Envelope Detect
  • On-Chip 8-Bit Microprocessor
  • LIN 2.1 Physical Interface and Protocol
  • Watchdog Timer
  • Four-Wire SPI for Testability and Programming
  • 8K Bytes of OTP
  • 768 Bytes of FIFO RAM
  • 256 Bytes of Scratchpad RAM
  • 8K Bytes of Development RAM
  • 32 Bytes of EEPROM for Application

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    Measurements up to 7 Meters through Air
  • Dual NMOS Low-Side Drivers
  • Configurable Burst Generator
  • Low-Noise Amplifier
  • 12-Bit SAR ADC
  • Configurable Digital Bandpass Filter
  • Digital Signal Envelope Detect
  • On-Chip 8-Bit Microprocessor
  • LIN 2.1 Physical Interface and Protocol
  • Watchdog Timer
  • Four-Wire SPI for Testability and Programming
  • 8K Bytes of OTP
  • 768 Bytes of FIFO RAM
  • 256 Bytes of Scratchpad RAM
  • 8K Bytes of Development RAM
  • 32 Bytes of EEPROM for Application

All trademarks are the property of their respective owners.

The PGA450-Q1 device is a fully integrated system-on-a-chip analog front-end for ultrasonic sensing in automotive park-assist, object-detection through air, level sensing in large tanks, and distance measurements for anti-collision and landing assist of unmanned systems (such as drones, cameras, and robots). This highly integrated device enables a small form-factor and cost-optimized solution compared to discrete ultrasonic-sensor solutions. The PGA450-Q1 device can measure distances ranging from less than 1 meter up to 7 meters, at a resolution of 1 cm depending on the transducer-transformer sensor pair used in the system.

The PGA450-Q1 device has an integrated 8051 8-bit microcontroller and OTP memory for program storage to process the echo signal and calculate the distance between the transducer and targeted object. Full programmability is available for optimization of specific end applications, and to accommodate a wide-range of closed-top or open-top transducers. Configurable variables include the number of transmit pulses, driving frequency, LNA gain, and comparison signal thresholds. External communication with the PGA450-Q1 device is capable through the LIN 2.1 protocol, SPI, or UART interfaces.

For all available packages, see the orderable addendum at the end of the data sheet.

The PGA450-Q1 device is a fully integrated system-on-a-chip analog front-end for ultrasonic sensing in automotive park-assist, object-detection through air, level sensing in large tanks, and distance measurements for anti-collision and landing assist of unmanned systems (such as drones, cameras, and robots). This highly integrated device enables a small form-factor and cost-optimized solution compared to discrete ultrasonic-sensor solutions. The PGA450-Q1 device can measure distances ranging from less than 1 meter up to 7 meters, at a resolution of 1 cm depending on the transducer-transformer sensor pair used in the system.

The PGA450-Q1 device has an integrated 8051 8-bit microcontroller and OTP memory for program storage to process the echo signal and calculate the distance between the transducer and targeted object. Full programmability is available for optimization of specific end applications, and to accommodate a wide-range of closed-top or open-top transducers. Configurable variables include the number of transmit pulses, driving frequency, LNA gain, and comparison signal thresholds. External communication with the PGA450-Q1 device is capable through the LIN 2.1 protocol, SPI, or UART interfaces.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PGA460-Q1 ACTIVE Automotive ultrasonic signal processor and transducer driver PGA460-Q1 is an ultrasonic signal processor and transducer driver that supports a wider frequency range 30-80 kHZ and 180-480 kHz.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet PGA450-Q1 Ultrasonic-Sensor Signal Conditioner datasheet (Rev. D) PDF | HTML 07 Jun 2016
Application note Ultrasonic Sensing Basics (Rev. D) PDF | HTML 02 Dec 2021
Application note PGA450-Q1 Software Development Guide 31 Oct 2018
Technical article How ultrasonic technology improves convenience and performance in home automation PDF | HTML 05 Oct 2017
Technical article Power naps: saving energy using ultrasonic sensing PDF | HTML 16 Aug 2016
Application note PGA450-Q1 Reset Issue During VPWR Ramp Down 24 May 2016
EVM User's guide PGA450Q1EVM-S User's Guide and TIDA-00151 UART Demo Instructional (Rev. B) PDF | HTML 24 Mar 2016
EVM User's guide PGA450Q1EVM User's Guide (Rev. C) PDF | HTML 05 Nov 2015
Application note LIN Demonstration using PGA450Q1EVM Firmware Rev 2.1 (Rev. A) 13 Jul 2015
Application note Optimizing Performance of the PGA450-Q1 23 Jun 2015
Application note Automatic Slave Node Position Detection (SNPD) for PGA450-Q1 17 Jun 2015
Analog Design Journal 3Q 2012 Issue Analog Applications Journal 17 Jul 2012
Analog Design Journal Using a fixed threshold in ultrasonic distance-ranging automotive applications 17 Jul 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA450Q1EVM — PGA450Q1EVM - Ultrasonic IC Sensor Signal Conditioner Evaluation Module

This evaluation module features a PGA450-Q1 device which is a system on Chip (SOC) sensor interface IC for automotive ultrasonic sensors. It provides all signal conditioning and processing for the transducer echo signals and for calculating the distance between the transducer and objects. MCU and (...)

User guide: PDF | HTML
Buy from a distributor
Firmware

TIDCAB3 TIDA-00151 UART & LIN Demo Firmware for PGA450-Q1

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
PGA450-Q1 Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU)
Hardware development
Evaluation board
PGA450Q1EVM PGA450Q1EVM - Ultrasonic IC Sensor Signal Conditioner Evaluation Module PGA450Q1EVM-S Small Form Factor Evaluation Module for Ultrasonic Sensor IC for Distance/Proximity Sensing
GUI for evaluation module (EVM)

SLDC008 PGA450Q1EVM GUI v1.50.3

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
PGA450-Q1 Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU)
Hardware development
Evaluation board
PGA450Q1EVM PGA450Q1EVM - Ultrasonic IC Sensor Signal Conditioner Evaluation Module PGA450Q1EVM-S Small Form Factor Evaluation Module for Ultrasonic Sensor IC for Distance/Proximity Sensing
Reference designs

TIDA-00151 — Automotive Ultrasonic Sensor Interface IC for Park Assist or Blind Spot Detection Systems

The TIDA-00151 reference design contains a PGA450-Q1 which is a system on Chip (SOC) sensor interface IC for automotive Ultrasonic sensors. It provides all signal conditioning and processing for the transducer echo signals and for calculating the distance between the transducer and objects. MCU and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos