PGA5807A
- 8-Channel Complete AFE:
- LNA, PGA, and LPF
- Full-Channel Gain: 12 dB to 30 dB
- Input-Referred Noise: 2.1 nV/√Hz
- LNA:
- Gain: 12 dB
- Fully Differential
- Wide Input Common-Mode Support:
2.1 ± 200 mV - Maximum Linear Input Range: 500 mVPP
- PGA Gain: 0 dB to 18 dB
- With 3-dB Gain Steps
- Programmable via Either Serial Interface or External Pins
- Maximum Total Channel Gain: 30 dB
- Programmable LPF:
- Corner Frequency: 75 MHz, 60 MHz
- Power (Full-Chain):
- 60 mW per Channel
- Fast and Consistent Overload Recovery
- Small Package: 9-mm × 9-mm QFN-64
The PGA5807A is an 8-channel, high-bandwidth, analog front-end (AFE). The device functions on a single 3.3-V analog supply. The device supports high-bandwidth input frequencies with a total power of 60 mW per channel. The PGA5807A consists of a low-noise amplifier (LNA), a programmable gain amplifier (PGA), and a programmable low-pass filter (LPF). The LNA has a fixed 12-dB gain (the differential amplifier supports both direct and capacitive input coupling) and supports a maximum linear input range of 500 mVPP.
The device provides gain options from 0 dB to 18 dB, in 3-dB gain steps. This 18-dB PGA gain can be programmed using either the serial interface or external pins. The PGA5807A integrates an antialiasing filter in the form of an LPF to reduce noise. The device is available in a very small, 9-mm × 9-mm QFN-64 package and is specified for operation over the –40°C to +85°C temperature range.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 8-Channel, High-Bandwidth, Analog Front-End . datasheet | 30 Oct 2013 | |
| EVM User's guide | PGA5807A, 8-Channel, High-Bandwidth, Analog Front-End Evaluation Module | 12 Sep 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PGA5807AEVM — PGA5807A Evaluation Module for Integrated 8-channel AFE with LNA, PGA, and LPF
The PGA5807AEVM (evaluation module) allows designers to evaluate the performance of Texas Instruments PGA5807A, 8-channel, high-bandwidth, analog front end (AFE). The device functions on a single 3.3-V analog supply and supports input frequencies up to 25 MHz with a total power of 60mW per channel. (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGC) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.