PTEA404120
50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter
PTEA404120
- 50-W Output
- Input Voltage Range: 36 V to 75 V
- 91% Efficiency
- 1500 VDC Isolation
- On/Off Control
- Overcurrent Protection
- Differential Remote Sense
- Adjustable Output Voltage
- Output Overvoltage Protection
- Over-Temperature Shutdown
- Undervoltage Lockout
- Standard 1/8-Brick Footprint
- UL Safety Agency Approval
The PTEA404120 power module is a single-output isolated DC/DC converter, housed in an industry standard one-eighth brick package. This module is rated up to 50 W with a maximum load current of 4.2 A.
The PTEA404120 operates from a standard 48-V telecom central office (CO) supply and occupies less than 2.0 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for intermediate bus converter architectures.
Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).
The modules are fully integrated for stand-alone operation, and require no additional components.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 50-W 48-V Input, 12-V Output, Isolated DC-DC Bus Converter datasheet (Rev. C) | 05 Nov 2010 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location