Home Power management DC/DC power modules Power modules (integrated inductor)

PTH03000W

ACTIVE

6 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor Newer solution with smaller BOM size, higher efficiency, higher voltage accuracy
Similar functionality to the compared device
TPSM82816 ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking Smaller total BOM size of 60 mm², frequency synchronous option and you can use small ceramic capacitors.
TPSM8287A06 ACTIVE 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense Newer version with lower quiescent current, smaller BOM count and size

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 0.9 Vout (max) (V) 2.5 Features Enable, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 0.9 Vout (max) (V) 2.5 Features Enable, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUS) 5 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 5 270.9846 mm² 19.94 x 13.59
  • Up to 6-A Output Current
  • 3.3 V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 2.5 V)
  • Efficiencies up to 95%
  • 115 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

  • Up to 6-A Output Current
  • 3.3 V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 2.5 V)
  • Efficiencies up to 95%
  • 115 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

The PTH03000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 3.3-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 2.5 V. The output voltage of the PTH03000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), an output current limit, and over-temperature protection.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

The PTH03000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 3.3-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 2.5 V. The output voltage of the PTH03000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), an output current limit, and over-temperature protection.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTH03000: 6 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module datasheet (Rev. C) 07 Jan 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​