Home Power management DC/DC power modules Power modules (integrated inductor)

PTH04070W

ACTIVE

3-A, 3.3/5-V Input Adjustable Switching Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Newer solution with smaller BOM size, higher efficiency, higher voltage accuracy
TPSM82823 ACTIVE 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package Newer solution with smaller BOM size, lower Iq, higher voltage accuracy
Similar functionality to the compared device
TPSM828303 ACTIVE 2.25-V to 5.5-V, 3-A, low-noise step-down module with integrated inductor in QFN package Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 3.6 Features Enable, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 3.6 Features Enable, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EVD) 5 151.9362 mm² 13.59 x 11.18 DIPMODULE (EVE) 5 151.9362 mm² 13.59 x 11.18
  • Up to 3-A Output Current at 85 °C
  • 3.3-V / 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • 160 W/in3 Power Density
  • Efficiencies Up To 94%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temp. Range: -40°C to 85 °C
  • Surface Mount Package
  • Safety Agency Approvals: UL/IEC/CSA-C22.2 60950-1
  • APPLICATIONS
    • Telecommunications, Instumentation, and General-Purpose Circuits

  • Up to 3-A Output Current at 85 °C
  • 3.3-V / 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • 160 W/in3 Power Density
  • Efficiencies Up To 94%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temp. Range: -40°C to 85 °C
  • Surface Mount Package
  • Safety Agency Approvals: UL/IEC/CSA-C22.2 60950-1
  • APPLICATIONS
    • Telecommunications, Instumentation, and General-Purpose Circuits

The PTH04070W is a highly integrated, low-cost switching regulator module that delivers up to 3 A of output current. Occupying less PCB area than a standard TO-220 linear regulator IC, the PTH04070W provides output current at a much higher efficiency and with much less power dissipation, thereby eliminating the need for a heat sink. Their small size (0.5 × 0.4 in), high efficiency, and low cost makes these modules attractive for a variety of applications.

The input voltage range of the PTH04070W is from 3 V to 5.5 V, allowing operation from either a 3.3-V or 5-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH04070W can step down to voltages as low as 0.9 V from a 5-V input bus, with typically less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 3.6 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit, output overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. The modules are available in both through-hole and surface-mount package options, including tape and reel.

The PTH04070W is a highly integrated, low-cost switching regulator module that delivers up to 3 A of output current. Occupying less PCB area than a standard TO-220 linear regulator IC, the PTH04070W provides output current at a much higher efficiency and with much less power dissipation, thereby eliminating the need for a heat sink. Their small size (0.5 × 0.4 in), high efficiency, and low cost makes these modules attractive for a variety of applications.

The input voltage range of the PTH04070W is from 3 V to 5.5 V, allowing operation from either a 3.3-V or 5-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH04070W can step down to voltages as low as 0.9 V from a 5-V input bus, with typically less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 3.6 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit, output overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. The modules are available in both through-hole and surface-mount package options, including tape and reel.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM82823A ACTIVE 5.5-V input, 3-A step-down converter with integrated inductor and forced PWM mode in µSiP package Small 3-A option (23mm² total BOM size) and fast load transient response; options with FCCM or power save mode.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTH04070W: 3-A 3.3/5.5-V Input Adjustable Switching Regulator datasheet (Rev. B) 16 Oct 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​